(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

(Fixed) MTK for Ductile Caster Marina (Part Number)

(Fixed) MTK for Ductile Caster Marina
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      18,858₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A waterproof ductile (cast) rubber caster that features a bushing for its bearing. There is no need to worry about bearings rusting due to salt water damage. Note: Some of the dimensions shown for this series in the catalog are incorrect. (Error) F2 = 100 mm -> (correct) F2 = 98 mm

Part Number
250X75MTKB-H
250X75MTKB-N
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Allowable Load Range[Calculated by catalog allowable load×9.8÷10]
(daN)
Allowable Load[Calculated by catalog allowable load×9.8÷10]
(daN)
Wheel Material Wheel Characteristics Mounting Pitch P1
(mm)
Mounting Pitch P2
(mm)
Plate Size F1
(mm)
Plate Size F2
(mm)
Shaft Diameter A
(Ø)
Wheel Dia. D
(Ø)
Metal fittings width B
(mm)

₹ 27,511.33

1 Piece(s) 16 Day(s) or more 315320.01~485.00460.6[Rubber] Rubber (Containing Gunmetal Bush, with Nipple)Abrasion Resistance / Cold Resistance184862201303025096

₹ 26,735.82

1 Piece(s) 16 Day(s) or more 315320.01~485.00460.6[Rubber] Rubber (Containing Nylon Bush)Abrasion Resistance / Cold Resistance184862201303025096

Loading...

  1. 1

Basic Information

Caster Type Fixed Wheel Plate Type Fitting Material FCD450 Mounting Hole Type Round hole
Application Commercial Facilities Display / Streamlining of Logistics, Hand Truck / Steel shelve, woodwork furniture / OA equipment, information and communication equipment / Factory facilities / Vertical lift Load Category Heavy Load