(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Ductile Caster P Type (Fixed) PK (Part Number)

Ductile Caster P Type (Fixed) PK
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,186₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A ductile (cast) fixed hardware wheel with the same mounting pitch as the press-made caster K type. Compatible with steel plate hardware and a longer life than steel plate hardware. Wheel materials can be selected depending on the application and load.

 
Part Number
200PKFB
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Allowable Load Range[Calculated by catalog allowable load×9.8÷10]
(daN)
Allowable Load[Calculated by catalog allowable load×9.8÷10]
(daN)
Wheel Material Wheel Characteristics Mounting Pitch P1
(mm)
Mounting Pitch P2
(mm)
Plate Size F1
(mm)
Plate Size F2
(mm)
Shaft Diameter A
(Ø)
Wheel Dia. D
(Ø)
Metal fittings width B
(mm)

₹ 7,678.15

1 Piece(s) 7 Day(s) or more 250485.01~750.00480.2[Steel] Iron (with Bearings)Abrasion Resistance / Gasoline Resistance / Oil Resistance / Chemical Resistance / Heat resistant / Cold Resistance / Antistatic11263142932020061

Loading...

  1. 1

Basic Information

Caster Type Fixed Wheel Plate Type Fitting Material FCD450 Mounting Hole Type Round hole
Application Commercial Facilities Display / Streamlining of Logistics, Hand Truck / Steel shelve, woodwork furniture / OA equipment, information and communication equipment / Factory facilities / Vertical lift Load Category Medium Load

Please check the type/dimensions/specifications of the part 200PKFB in the Ductile Caster P Type (Fixed) PK series.

Product variants

Part Number
100PKB
100PKFA
100PKFB
100PKULB
125PKA
200PKULB
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Height H
(mm)
Allowable Load Range[Calculated by catalog allowable load×9.8÷10]
(daN)
Allowable Load[Calculated by catalog allowable load×9.8÷10]
(daN)
Wheel Material Wheel Characteristics Mounting Pitch P1
(mm)
Mounting Pitch P2
(mm)
Plate Size F1
(mm)
Plate Size F2
(mm)
Shaft Diameter A
(Ø)
Wheel Dia. D
(Ø)
Metal fittings width B
(mm)

₹ 2,449.44

1 Piece(s) 5 Day(s) or more 14480.01~140.0098[Rubber] Rubber (With Bearing)Abrasion Resistance / Cold Resistance8045105701210047

₹ 2,254.82

1 Piece(s) 7 Day(s) or more 144140.01~220.00186.2[Steel] IronGasoline Resistance / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold Resistance / Heat resistant / Antistatic8045105701210047

₹ 2,526.13

1 Piece(s) 5 Day(s) or more 144140.01~220.00186.2[Steel] Iron (with Bearings)Gasoline Resistance / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold Resistance / Heat resistant / Antistatic8045105701210047

₹ 3,424.69

1 Piece(s) 5 Day(s) or more 144140.01~220.00205.8[Urethane] Urethane (With Bearing)Gasoline Resistance / Abrasion Resistance / Oil Resistance8045105701210047

₹ 3,244.80

1 Piece(s) 7 Day(s) or more 175140.01~220.00147[Rubber] RubberAbrasion Resistance / Cold Resistance10056125811712553

₹ 9,232.27

1 Piece(s) 7 Day(s) or more 250485.01~750.00480.2[Urethane] Urethane (With Bearing)Gasoline Resistance / Abrasion Resistance / Oil Resistance11263142932020061