(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 to 19:30 (IST) 29/9/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

TAS (Higher Toughness Bearing)

TAS (Higher Toughness Bearing)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      333₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]Maximum allowable rotational speed of 300 rpm. Unbreakable, Robust and tough bearing.

 
Part Number
TAS-22-AH1-5
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHS

₹ 332.67

1 Piece(s) 5 Day(s) or more 10

Loading...

  1. 1

Basic Information

Outer Dia. D(Ø) 22 Width W(mm) 7 Raceway Ring Shape Ball
Bearing Type Double Shielded Outer Ring Type Flat Outer Race, Inner Race Material Steel
Basic Dynamic Load Rating(N) 392 Specifications, Environment Standard / Non-Magnetic Load Direction Radial
The material of a ball Steel Size Standards Metric System Number of Raceway Ring Rows Single Row
Max. Allowable Rotational Speed(rpm) 300 Retainer Type No Mounting Type Caulking shaft
Thread Part (Seating Height)(mm) 1.0 Shaft Length L (Referring to each type of the drawings)(mm) 5.0

Please check the type/dimensions/specifications of the part TAS-22-AH1-5 in the TAS (Higher Toughness Bearing) series.

X
whatsapp-qr whatsapp-icon