(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

C (Ceramic Bearing)

C (Ceramic Bearing)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      5,713₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Chemically resistant bearing for dry (no lubrication) applications. Not affected by magnets due to non-magnetic design specification.

[Features]
· Chemically resistant bearing for dry (no lubrication) applications.
· Not affected by magnets due to non-magnetic design specification.
· Recommended for etching equipment, cleaning equipment, plating equipment, medical testing equipment, etc.

 
Part Number
C-26-CHC10(6000)
C-28-CHC12(6001)
C-30-CHC10(6200)
C-32-CHC12(6201)
C-32-CHC15(6002)
C-35-CHC15(6202)
C-35-CHC17(6003)
C-40-CHC17(6203)
C-42-CHC20(6004)
C-42-CHC30(6806)
C-47-CHC20(6204)
C-47-CHC25(6005)
C-52-CHC25(6205)
C-55-CHC30(6006)
C-62-CHC30(6206)
C-62-CHC35(6007)
C-68-CHC40(6008)
C-72-CHC35(6207)
C-85-CHC45(6209)
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSI.D.
(φ)
O.D.
(φ)
Width
(mm)

₹ 5,712.80

1 Piece(s) 5 Day(s) or more 1010268

₹ 6,426.40

1 Piece(s) 5 Day(s) or more 1012288

₹ 5,712.80

1 Piece(s) 5 Day(s) or more 1010309

₹ 6,426.40

1 Piece(s) 5 Day(s) or more 10123210

₹ 7,140.80

1 Piece(s) 5 Day(s) or more 1015329

₹ 7,854.40

1 Piece(s) 5 Day(s) or more 10153511

₹ 7,140.80

1 Piece(s) 5 Day(s) or more 10173510

₹ 9,996.80

1 Piece(s) 5 Day(s) or more 10174012

₹ 7,140.80

1 Piece(s) 5 Day(s) or more 10204212

₹ 7,140.80

1 Piece(s) 5 Day(s) or more 1030427

₹ 11,125.40

1 Piece(s) 5 Day(s) or more 10204714

₹ 7,854.40

1 Piece(s) 5 Day(s) or more 10254712

₹ 11,132.44

1 Piece(s) 5 Day(s) or more 10255215

₹ 8,568.80

1 Piece(s) 5 Day(s) or more 10305513

₹ 13,929.51

1 Piece(s) 5 Day(s) or more 10306216

₹ 9,996.80

1 Piece(s) 5 Day(s) or more 10356214

₹ 9,996.80

1 Piece(s) 5 Day(s) or more 10406815

₹ 18,090.64

1 Piece(s) 5 Day(s) or more 10357217

₹ 37,391.22

1 Piece(s) 5 Day(s) or more 10458519

Loading...

  1. 1

Basic Information

Type Ball bearings Shield Material / Shape for Main Bearing Open Type Outer Race, Inner Race Material Ceramics (silicon nitride)
The material of a ball Ceramics (silicon nitride) Holder Type Resin Cutting Outer Ring Type Flat
Size Standard Metric System Maximum Allowable Rotational Speed 300 Mounting Type Inner Wheel Hole(Standard Type)
Number of Bearing Ring Rows Single Row