(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Bearing With Resin DU (Outer Ring U-Groove Type)

Bearing With Resin DU (Outer Ring U-Groove Type)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      90₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


PDF

Japanese Only

CAD Download
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

Uses plastic in its outer ring to achieve lightweight smooth rotation.

Part Number
DU-19-B0.5
DU-19-B2
DU-19-H5
DU-22-A1
DU-22-B0.5
DU-22-B6
DU-22-H6
DU-22-H6W0.5
DU-22-H6W1
DU-24-A1
DU-24-B0.5
DU-24-H6
DU-26-A1
DU-26-B0.5
DU-26-H6
DU-28-H6W1
DU-30-H6-M
DU-30-H10
DU-35-H6W1
DU-40-H6W0.5
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Type Outer Dia. D
(Ø)
Width W
(mm)
Screw Nominal M
(mm)
I.D. d
(Ø)
Shaft Diameter d1
(Ø)
Allowable Load Range
(N)
Allowable Load
(N)
Seat Height of Thread Part C
(mm)
Shaft Length L (Referring to each type of the drawings)
(mm)
Thread Length L (Referring to each type of the drawings)
(mm)
Height of Inner Wheel Boss W1
(mm)
Height of Inner Wheel Boss W2
(mm)
Trusco code

₹ 118.80

1 Piece(s) 5 Day(s) or more 10[Screw] Screw Shaft1966--20.1~50.039.20.5-8---

₹ 119.18

1 Piece(s) 5 Day(s) or more 10[Screw] Screw Shaft1966--20.1~50.039.22.0-8---

₹ 89.91

1 Piece(s) 5 Day(s) or more 10[Hole] Inner Wheel Hole(No Boss)196-5-20.1~50.039.2------

₹ 115.55

1 Piece(s) 9 Day(s) or more 10[Shaft] Caulking shaft227--550.1~100.058.813.5----

₹ 121.29

1 Piece(s) 5 Day(s) or more 10[Screw] Screw Shaft2276--100.1~200.01560.5-8---

₹ 122.42

1 Piece(s) 5 Day(s) or more 10[Screw] Screw Shaft2276--100.1~200.01566.0-8---

₹ 90.67

1 Piece(s) 5 Day(s) or more 10[Hole] Inner Wheel Hole(No Boss)227-6-100.1~200.0156-----116-5050

₹ 118.80

1 Piece(s) 5 Day(s) or more 10[Hole] Inner Wheel Hole(with Boss)227-6-100.1~200.0156---0.50.5-

₹ 118.80

1 Piece(s) 5 Day(s) or more 10[Hole] Inner Wheel Hole(with Boss)227-6-100.1~200.0156---1.01.0-

₹ 121.29

1 Piece(s) 5 Day(s) or more 10[Shaft] Caulking shaft247--550.1~100.058.813.5----

₹ 121.29

1 Piece(s) 5 Day(s) or more 10[Screw] Screw Shaft2476--100.1~200.01560.5-8---

₹ 118.80

1 Piece(s) 5 Day(s) or more 10[Hole] Inner Wheel Hole(No Boss)247-6-100.1~200.0156-----116-5051

₹ 115.93

1 Piece(s) 19 Day(s) or more 10[Shaft] Caulking shaft267--550.1~100.058.813.5----

₹ 121.65

1 Piece(s) 5 Day(s) or more 10[Screw] Screw Shaft2676--100.1~200.01560.5-8---

₹ 119.18

1 Piece(s) 5 Day(s) or more 10[Hole] Inner Wheel Hole(No Boss)267-6-100.1~200.0156-----116-5052

₹ 120.91

1 Piece(s) 5 Day(s) or more 10[Hole] Inner Wheel Hole(with Boss)287-6-100.1~200.0156---1.01.0-

₹ 187.49

1 Piece(s) 5 Day(s) or more 10[Hole] Inner Wheel Hole(No Boss)307-6-100.1~200.0156------

₹ 245.64

1 Piece(s) 5 Day(s) or more 10[Hole] Inner Wheel Hole(No Boss)308-10-100.1~200.0196------

₹ 189.60

1 Piece(s) 5 Day(s) or more 10[Hole] Inner Wheel Hole(with Boss)357-6-100.1~200.0156---1.01.0-

₹ 190.73

1 Piece(s) 5 Day(s) or more 10[Hole] Inner Wheel Hole(with Boss)408-6-100.1~200.0156---0.50.5-
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Type Outer Dia. D
(Ø)
Width W
(mm)
Screw Nominal M
(mm)
I.D. d
(Ø)
Shaft Diameter d1
(Ø)
Allowable Load Range
(N)
Allowable Load
(N)
Seat Height of Thread Part C
(mm)
Shaft Length L (Referring to each type of the drawings)
(mm)
Thread Length L (Referring to each type of the drawings)
(mm)
Height of Inner Wheel Boss W1
(mm)
Height of Inner Wheel Boss W2
(mm)
Trusco code

Loading...

  1. 1

Basic Information

Bearing Material Carbon Steel Outer Ring Type Single Flanged Outer Ring Material Acetal Resin
Operating/Environmental Requirement Standard Allowable Rotational Speed(rpm) 300 Operating Temperature Range(°C) 0::40
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language