(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 30/6/2024 to 3:30 (IST) 1/7/2024. We apologize for the inconvenience.

Bearing With Resin DR-A (Crimped Shaft Type) (Part Number)

Bearing With Resin DR-A (Crimped Shaft Type)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      80₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Uses plastic in its outer ring to achieve lightweight smooth rotation.

Part Number
DRS-16-A1
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Type Operating/Environmental Requirement Outer Dia. D
(Ø)
Width W
(mm)
Shaft Diameter d1
(Ø)
Allowable Load Range
(N)
Allowable Load
(N)
Seat Height of Thread Part C
(mm)
Shaft Length L (Referring to each type of the drawings)
(mm)

₹ 158.60

1 Piece(s) 5 Day(s) or more 10[Shaft] Caulking shaftStandard16544.0~20.019.613.5

Loading...

  1. 1

Basic Information

Bearing Material Carbon Steel Outer Ring Type Flat Outer Ring Material Acetal Resin
Allowable Rotational Speed(rpm) 300 Operating Temperature Range(°C) 0::40

Please check the type/dimensions/specifications of the part DRS-16-A1 in the Bearing With Resin DR-A (Crimped Shaft Type) series.

Product variants

Part Number
DR-19-A0.5
DR-22-A1
DR-22-A2
DR-22-AH(1)-3.5-8019
DR-22-AH2.5-3.65
DR-26-A1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSMounting Type Operating/Environmental Requirement Outer Dia. D
(Ø)
Width W
(mm)
Shaft Diameter d1
(Ø)
Allowable Load Range
(N)
Allowable Load
(N)
Seat Height of Thread Part C
(mm)
Shaft Length L (Referring to each type of the drawings)
(mm)

₹ 79.96

1 Piece(s) 7 Day(s) or more 10[Shaft] Caulking shaftStandard196520.1~50.029.40.53.5

₹ 113.25

1 Piece(s) 5 Day(s) or more 10[Shaft] Caulking shaftStandard227550.1~100.078.413.5

₹ 108.85

1 Piece(s) 7 Day(s) or more 10[Shaft] Caulking shaftStandard227550.1~100.078.42.03.5

₹ 95.84

1 Piece(s) 7 Day(s) or more 10[Shaft] With caulking shaftLoad Capacity / Standard2274.5100.1~200.01960.03.5

₹ 103.65

1 Piece(s) 7 Day(s) or more 10[Shaft] With caulking shaftLoad Capacity / Standard2274.5100.1~200.01962.53.65

₹ 113.62

1 Piece(s) 5 Day(s) or more 10[Shaft] Caulking shaftStandard267550.1~100.078.413.5