(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Bearing With Resin DF (Outer Ring Flange Type) (Part Number)

Bearing With Resin DF (Outer Ring Flange Type)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      132₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Uses plastic in its outer ring to achieve lightweight smooth rotation.

Part Number
DF-22-B0.5
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Type Outer Dia. D
(Ø)
Width W
(mm)
Screw Nominal M
(mm)
I.D. d
(Ø)
Allowable Load Range
(N)
Allowable Load
(N)
Seat Height of Thread Part C
(mm)
Thread Length L (Referring to each type of the drawings)
(mm)
Flange Outside Diameter D1
(φ)

₹ 134.67

1 Piece(s) 5 Day(s) or more 10[Screw] Screw Shaft2276-100.1~200.01960.5826

Loading...

  1. 1

Basic Information

Bearing Material Carbon Steel Outer Ring Type With V Groove Outer Ring Material Acetal Resin
Operating/Environmental Requirement Standard Allowable Rotational Speed(rpm) 300 Operating Temperature Range(°C) 0::40

Please check the type/dimensions/specifications of the part DF-22-B0.5 in the Bearing With Resin DF (Outer Ring Flange Type) series.

Product variants

Part Number
DF-17-B0.5
DF-17-H6
DF-19-H6
DF-22-H6
DF-23-H10
DF-26-B2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSMounting Type Outer Dia. D
(Ø)
Width W
(mm)
Screw Nominal M
(mm)
I.D. d
(Ø)
Allowable Load Range
(N)
Allowable Load
(N)
Seat Height of Thread Part C
(mm)
Thread Length L (Referring to each type of the drawings)
(mm)
Flange Outside Diameter D1
(φ)

₹ 132.20

1 Piece(s) 5 Day(s) or more 10[Screw] Screw Shaft1766-20.1~50.0490.5819

₹ 157.85

1 Piece(s) 5 Day(s) or more 10[Screw] Screw Shaft176-620.1~50.049--19

₹ 174.40

1 Piece(s) 5 Day(s) or more 10[Hole] Inner Wheel Hole(No Boss)197-6100.1~200.0147--22

₹ 159.36

1 Piece(s) 5 Day(s) or more 10[Hole] Inner Wheel Hole(No Boss)227-6100.1~200.0196--26

₹ 159.36

1 Piece(s) 5 Day(s) or more 10[Hole] Inner Wheel Hole(No Boss)238-1050.1~100.098--24.75

₹ 136.56

1 Piece(s) 5 Day(s) or more 10[Screw] Screw Shaft26116-100.1~200.01962.0832