(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
A wide base type adjuster for heavy weights that is stable and that can distribute the load to the floor. Note: Please be advised that the model number in VONA has been changed from "D-C III" to "D-C3."
[Features]
· The receiver of the stainless steel D-C III is a forged item.
· D-C III S has a luxurious feel since the surface of the receiver is grind-processed with a lathe.
Part Number |
---|
D-C3-W30X100 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Screw Material | Surface Treatment of Thread | Catch Plate | Surface Treatment | Width A (mm) | Load Capacity (kN) | Thread Length L1 (mm) | Main Body Height l (mm) | Nominal of Thread M (mm) | Properties | Adjusting for Hex Socket "No Licking" |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,603.55 | 1 Piece(s) | 5 Day(s) or more | 10 | [Steel] Equivalent to SS400 | Trivalent Chromate | [Cast Iron] FC200 Casting | Trivalent Chromate | 100 | 68.6 | 100 | 23 | 30 | Standard | No |
Loading...
Type | Adjusting Bolt Shape | Adjusting Bolt Shape Type | Standard Catch Plate | Height Adjusting Handle | No |
---|---|---|---|---|---|
Swivel Mechanism | No |
Please check the type/dimensions/specifications of the part D-C3-W30X100 in the Adjuster for Heavy Weights (Wide Base Plate Type), D-CIII/D-CIII and S/D-CIII-W series.
Part Number |
---|
D-C3 16X130 |
D-C3 16X130SUS |
D-C3 16X200 |
D-C3 20X100 |
D-C3-W30X150 |
D-C3-W30X200 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Screw Material | Surface Treatment of Thread | Catch Plate | Surface Treatment | Width A (mm) | Load Capacity (kN) | Thread Length L1 (mm) | Main Body Height l (mm) | Nominal of Thread M (mm) | Properties | Adjusting for Hex Socket "No Licking" |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,015.89 | 1 Piece(s) | 12 Day(s) or more | 10 | [Steel] Equivalent to SS400 | Trivalent Chromate | [Cast Iron] FC200 Casting | Trivalent Chromate | 80 | 19.6 | 130 | 22 | 16 | Standard | No | ||
₹ 2,576.00 | 1 Piece(s) | 12 Day(s) or more | 10 | [Stainless Steel] Equivalent to SUS304 | [Others] Passivated | [Stainless Steel] SUS304 Forging | [Others] Passivated | 80 | 19.6 | 130 | 22 | 16 | Standard / Corrosion Resistance | No | ||
₹ 1,141.02 | 1 Piece(s) | 12 Day(s) or more | 10 | [Steel] Equivalent to SS400 | Trivalent Chromate | [Cast Iron] FC200 Casting | Trivalent Chromate | 80 | 19.6 | 200 | 22 | 16 | Standard | No | ||
₹ 1,143.04 | 1 Piece(s) | 12 Day(s) or more | 10 | [Steel] Equivalent to SS400 | Trivalent Chromate | [Cast Iron] FC200 Casting | Trivalent Chromate | 80 | 39.2 | 100 | 22 | 20 | Standard | No | ||
₹ 2,871.42 | 1 Piece(s) | 5 Day(s) or more | 10 | [Steel] Equivalent to SS400 | Trivalent Chromate | [Cast Iron] FC200 Casting | Trivalent Chromate | 100 | 68.6 | 150 | 23 | 30 | Standard | No | ||
₹ 3,144.40 | 1 Piece(s) | 12 Day(s) or more | 10 | [Steel] Equivalent to SS400 | Trivalent Chromate | [Cast Iron] FC200 Casting | Trivalent Chromate | 100 | 68.6 | 200 | 23 | 30 | Standard | No |