(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Adjuster for Heavy Weights (Wide Base Plate Type), D-CIII/D-CIII and S/D-CIII-W (Part Number)

Adjuster for Heavy Weights (Wide Base Plate Type), D-CIII/D-CIII and S/D-CIII-W

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Adjuster for Heavy Weights (Wide Base Plate Type), D-CIII/D-CIII and S/D-CIII-W
  • Adjuster for Heavy Weights (Wide Base Plate Type), D-CIII/D-CIII and S/D-CIII-W
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      982₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

A wide base type adjuster for heavy weights that is stable and that can distribute the load to the floor. Note: Please be advised that the model number in VONA has been changed from "D-C III" to "D-C3."

[Features]
· The receiver of the stainless steel D-C III is a forged item.
· D-C III S has a luxurious feel since the surface of the receiver is grind-processed with a lathe.

Part Number
D-C3 30X100
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSScrew Material Surface Treatment of Thread Catch Plate Surface Treatment Width A
(mm)
Load Capacity
(kN)
Thread Length L1
(mm)
Main Body Height l
(mm)
Nominal of Thread M
(mm)
Properties Adjusting for Hex Socket "No Licking"

₹ 2,196.76

1 Piece(s) 12 Day(s) or more 10[Steel] Equivalent to SS400Trivalent Chromate[Cast Iron] FC200 CastingTrivalent Chromate8068.61002230StandardNo

Loading...

  1. 1

Basic Information

Type Adjusting Bolt Shape Adjusting Bolt Shape Type Standard Catch Plate Height Adjusting Handle No
Swivel Mechanism No

Please check the type/dimensions/specifications of the part D-C3 30X100 in the Adjuster for Heavy Weights (Wide Base Plate Type), D-CIII/D-CIII and S/D-CIII-W series.

Product variants

Part Number
D-C3 16X130SUS
D-C3 16X200
D-C3 20X100
D-C3 30X150
D-C3 30X200
D-C3-W20X100
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSScrew Material Surface Treatment of Thread Catch Plate Surface Treatment Width A
(mm)
Load Capacity
(kN)
Thread Length L1
(mm)
Main Body Height l
(mm)
Nominal of Thread M
(mm)
Properties Adjusting for Hex Socket "No Licking"

₹ 2,576.00

1 Piece(s) 12 Day(s) or more 10[Stainless Steel] Equivalent to SUS304[Others] Passivated[Stainless Steel] SUS304 Forging[Others] Passivated8019.61302216Standard / Corrosion ResistanceNo

₹ 1,141.02

1 Piece(s) 12 Day(s) or more 10[Steel] Equivalent to SS400Trivalent Chromate[Cast Iron] FC200 CastingTrivalent Chromate8019.62002216StandardNo

₹ 1,143.04

1 Piece(s) 12 Day(s) or more 10[Steel] Equivalent to SS400Trivalent Chromate[Cast Iron] FC200 CastingTrivalent Chromate8039.21002220StandardNo

₹ 2,470.00

1 Piece(s) 12 Day(s) or more 10[Steel] Equivalent to SS400Trivalent Chromate[Cast Iron] FC200 CastingTrivalent Chromate8068.61502230StandardNo

₹ 2,744.35

1 Piece(s) 12 Day(s) or more 10[Steel] Equivalent to SS400Trivalent Chromate[Cast Iron] FC200 CastingTrivalent Chromate8068.62002230StandardNo

₹ 1,541.20

1 Piece(s) 12 Day(s) or more 10[Steel] Equivalent to SS400Trivalent Chromate[Cast Iron] FC200 CastingTrivalent Chromate10039.21002320StandardNo