(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
A long screw adjuster with a wide adjustment range
[Features]
· Although the dimensions in the table are in increments of 50 mm, dimensions can be cut as desired upon request.
A limited quantity of 500 mm total length products are available for M16 and M20.
· D-C-LS has a luxurious feel since the surface of the receiver is grind-processed with a lathe.
Part Number |
---|
D-C-L16X300 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Screw Material | Surface Treatment of Thread | Catch Plate | Surface Treatment | Width A (mm) | Load Capacity (kN) | Thread Length L1 (mm) | Main Body Height l (mm) | Nominal of Thread M (mm) | Properties | Adjusting for Hex Socket "No Licking" |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,562.62 | 1 Piece(s) | 5 Day(s) or more | 10 | [Steel] Equivalent to SS400 | Trivalent Chromate | [Cast Iron] FC200 Casting | Trivalent Chromate | 80 | 19.6 | 300 | 22 | 16 | Standard | No |
Loading...
Type | Adjusting Bolt Shape | Adjusting Bolt Shape Type | Standard Catch Plate | Height Adjusting Handle | No |
---|---|---|---|---|---|
Swivel Mechanism | No |
Please check the type/dimensions/specifications of the part D-C-L16X300 in the Adjuster for Heavy Weights (Long Screw Type), D-C-L/D-C-L and S series.
Part Number |
---|
D-C-L12X200 |
D-C-L12X200SUS |
D-C-L16X250 |
D-C-L16X300-HS |
D-C-L20X250 |
D-C-L20X250-HS |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Screw Material | Surface Treatment of Thread | Catch Plate | Surface Treatment | Width A (mm) | Load Capacity (kN) | Thread Length L1 (mm) | Main Body Height l (mm) | Nominal of Thread M (mm) | Properties | Adjusting for Hex Socket "No Licking" |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 966.64 | 1 Piece(s) | 5 Day(s) or more | 10 | [Steel] Equivalent to SS400 | Trivalent Chromate | [Cast Iron] FC200 Casting | Trivalent Chromate | 60 | 14.7 | 200 | 17 | 12 | Standard | No | ||
₹ 1,936.35 | 1 Piece(s) | 12 Day(s) or more | 10 | [Stainless Steel] Equivalent to SUS304 | [Others] Passivated | [Stainless Steel] SUS304 Forging | [Others] Passivated | 60 | 14.7 | 200 | 17 | 12 | Standard / Corrosion Resistance | No | ||
₹ 1,467.56 | 1 Piece(s) | 12 Day(s) or more | 10 | [Steel] Equivalent to SS400 | Trivalent Chromate | [Cast Iron] FC200 Casting | Trivalent Chromate | 80 | 19.6 | 250 | 22 | 16 | Standard | No | ||
₹ 1,868.00 | 1 Piece(s) | 15 Day(s) or more | 10 | [Steel] Equivalent to SS400 | Trivalent Chromate | [Cast Iron] FC200 Casting | Trivalent Chromate | 80 | 19.6 | 300 | 22 | 16 | Standard | Available | ||
₹ 1,804.38 | 1 Piece(s) | 12 Day(s) or more | 10 | [Steel] Equivalent to SS400 | Trivalent Chromate | [Cast Iron] FC200 Casting | Trivalent Chromate | 80 | 39.2 | 250 | 22 | 20 | Standard | No | ||
₹ 2,108.44 | 1 Piece(s) | 15 Day(s) or more | 10 | [Steel] Equivalent to SS400 | Trivalent Chromate | [Cast Iron] FC200 Casting | Trivalent Chromate | 80 | 39.2 | 250 | 22 | 20 | Standard | Available |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy