(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
A long screw adjuster with a wide adjustment range
[Features]
· Although the dimensions in the table are in increments of 50 mm, dimensions can be cut as desired upon request.
A limited quantity of 500 mm total length products are available for M16 and M20.
· D-C-LS has a luxurious feel since the surface of the receiver is grind-processed with a lathe.
Part Number |
---|
D-C-L20X300SUS |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Screw Material | Surface Treatment of Thread | Catch Plate | Surface Treatment | Width A (mm) | Load Capacity (kN) | Thread Length L1 (mm) | Main Body Height l (mm) | Nominal of Thread M (mm) | Properties | Adjusting for Hex Socket "No Licking" |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 5,111.20 | 1 Piece(s) | 12 Day(s) or more | 10 | [Stainless Steel] Equivalent to SUS304 | [Others] Passivated | [Stainless Steel] SUS304 Forging | [Others] Passivated | 80 | 39.2 | 300 | 22 | 20 | Standard / Corrosion Resistance | No |
Loading...
Type | Adjusting Bolt Shape | Adjusting Bolt Shape Type | Standard Catch Plate | Height Adjusting Handle | No |
---|---|---|---|---|---|
Swivel Mechanism | No |
Please check the type/dimensions/specifications of the part D-C-L20X300SUS in the Adjuster for Heavy Weights (Long Screw Type), D-C-L/D-C-L and S series.
Part Number |
---|
D-C-L16X250 |
D-C-L16X300 |
D-C-L16X300-HS |
D-C-L20X250 |
D-C-L24X280 |
D-C-L24X280SUS |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Screw Material | Surface Treatment of Thread | Catch Plate | Surface Treatment | Width A (mm) | Load Capacity (kN) | Thread Length L1 (mm) | Main Body Height l (mm) | Nominal of Thread M (mm) | Properties | Adjusting for Hex Socket "No Licking" |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,467.56 | 1 Piece(s) | 12 Day(s) or more | 10 | [Steel] Equivalent to SS400 | Trivalent Chromate | [Cast Iron] FC200 Casting | Trivalent Chromate | 80 | 19.6 | 250 | 22 | 16 | Standard | No | ||
₹ 1,562.62 | 1 Piece(s) | 5 Day(s) or more | 10 | [Steel] Equivalent to SS400 | Trivalent Chromate | [Cast Iron] FC200 Casting | Trivalent Chromate | 80 | 19.6 | 300 | 22 | 16 | Standard | No | ||
₹ 1,868.00 | 1 Piece(s) | 15 Day(s) or more | 10 | [Steel] Equivalent to SS400 | Trivalent Chromate | [Cast Iron] FC200 Casting | Trivalent Chromate | 80 | 19.6 | 300 | 22 | 16 | Standard | Available | ||
₹ 1,804.38 | 1 Piece(s) | 12 Day(s) or more | 10 | [Steel] Equivalent to SS400 | Trivalent Chromate | [Cast Iron] FC200 Casting | Trivalent Chromate | 80 | 39.2 | 250 | 22 | 20 | Standard | No | ||
₹ 2,135.75 | 1 Piece(s) | 15 Day(s) or more | 10 | [Steel] Equivalent to SS400 | Trivalent Chromate | [Cast Iron] FC200 Casting | Trivalent Chromate | 80 | 49 | 280 | 22 | 24 | Standard | No | ||
₹ 5,591.20 | 1 Piece(s) | 15 Day(s) or more | 10 | [Stainless Steel] Equivalent to SUS304 | [Others] Passivated | [Stainless Steel] SUS304 Forging | [Others] Passivated | 80 | 49 | 280 | 22 | 24 | Standard / Corrosion Resistance | No |