(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 28/7/2024 to 4:30 (IST) 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Adjuster for Heavy Weights (Long Screw Type), D-C-L/D-C-L and S (Part Number)

Adjuster for Heavy Weights (Long Screw Type), D-C-L/D-C-L and S
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      967₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A long screw adjuster with a wide adjustment range

[Features]
· Although the dimensions in the table are in increments of 50 mm, dimensions can be cut as desired upon request.
A limited quantity of 500 mm total length products are available for M16 and M20.
· D-C-LS has a luxurious feel since the surface of the receiver is grind-processed with a lathe.

Part Number
D-C-L12X200SUS
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSScrew Material Surface Treatment of Thread Catch Plate Surface Treatment Width A
(mm)
Load Capacity
(kN)
Thread Length L1
(mm)
Main Body Height l
(mm)
Nominal of Thread M
(mm)
Properties Adjusting for Hex Socket "No Licking"

₹ 1,936.35

1 Piece(s) 12 Day(s) or more 10[Stainless Steel] Equivalent to SUS304[Others] Passivated[Stainless Steel] SUS304 Forging[Others] Passivated6014.72001712Standard / Corrosion ResistanceNo

Loading...

  1. 1

Basic Information

Type Adjusting Bolt Shape Adjusting Bolt Shape Type Standard Catch Plate Height Adjusting Handle No
Swivel Mechanism No

Please check the type/dimensions/specifications of the part D-C-L12X200SUS in the Adjuster for Heavy Weights (Long Screw Type), D-C-L/D-C-L and S series.

Product variants

Part Number
D-C-L12X200
D-C-L16X250
D-C-L16X300
D-C-L16X300-HS
D-C-L20X250
D-C-L20X250-HS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSScrew Material Surface Treatment of Thread Catch Plate Surface Treatment Width A
(mm)
Load Capacity
(kN)
Thread Length L1
(mm)
Main Body Height l
(mm)
Nominal of Thread M
(mm)
Properties Adjusting for Hex Socket "No Licking"

₹ 966.64

1 Piece(s) 5 Day(s) or more 10[Steel] Equivalent to SS400Trivalent Chromate[Cast Iron] FC200 CastingTrivalent Chromate6014.72001712StandardNo

₹ 1,467.56

1 Piece(s) 12 Day(s) or more 10[Steel] Equivalent to SS400Trivalent Chromate[Cast Iron] FC200 CastingTrivalent Chromate8019.62502216StandardNo

₹ 1,562.62

1 Piece(s) 5 Day(s) or more 10[Steel] Equivalent to SS400Trivalent Chromate[Cast Iron] FC200 CastingTrivalent Chromate8019.63002216StandardNo

₹ 1,868.00

1 Piece(s) 15 Day(s) or more 10[Steel] Equivalent to SS400Trivalent Chromate[Cast Iron] FC200 CastingTrivalent Chromate8019.63002216StandardAvailable

₹ 1,804.38

1 Piece(s) 12 Day(s) or more 10[Steel] Equivalent to SS400Trivalent Chromate[Cast Iron] FC200 CastingTrivalent Chromate8039.22502220StandardNo

₹ 2,108.44

1 Piece(s) 15 Day(s) or more 10[Steel] Equivalent to SS400Trivalent Chromate[Cast Iron] FC200 CastingTrivalent Chromate8039.22502220StandardAvailable