(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 28/7/2024 to 4:30 (IST) 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Adjuster With Rubber Bottom for Light Vibration Prevention, D-AIII/D-AIII, FR/D-AIII, SI/D-BIII/D-BIII, FR/D-BIII, SI (Part Number)

Adjuster With Rubber Bottom for Light Vibration Prevention, D-AIII/D-AIII, FR/D-AIII, SI/D-BIII/D-BIII, FR/D-BIII, SI
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      364₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

An adjuster for light vibration-proofing equipped with rubber on the back side of the adjuster base. Note: Please be advised that the model number in VONA has been changed from "D-A III" to "D-A3."

[Features]
· Since the rubber part comes in contact with the floor, floor damage is prevented.
· A light vibration-proof type adjustment bolt.
· However, since the rubber hardness is 80°, repulsion is higher than low elasticity rubber and does not demonstrate much of a vibration-proofing effect. For this reason, please compare with other vibration-proof types such as the D-G series when using.
· Can easily be mounted using a screwdriver since a Phillips head slot has been provided on the bottom of the bolt.
· A nylon washer is used between the receiver and bolt, and rotation is smooth.
· The FR type uses non-migratory rubber so traces of rubber do not remain when moving the machinery.
· The SI type is white and is characterized by hardly leaving traces of rubber.
· Suitable for office equipment, etc.

Part Number
D-A3 16X100-SUS-FR
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSScrew Material Surface Treatment of Thread Catch Plate Surface Treatment Material of rubber part Width A
(mm)
Load Capacity
(kN)
Thread Length L1
(mm)
Main Body Height l
(mm)
Nominal of Thread M
(mm)
Properties

₹ 1,666.40

1 Piece(s) 12 Day(s) or more 10[Stainless Steel] Equivalent to SUS304[Others] Passivated[Stainless Steel] SUS304 Steel Plate[Others] PassivatedEthylene Propylene Rubber606.861001716Corrosion Resistance / Performance of Vibration Proofing

Loading...

  1. 1

Basic Information

Type Adjusting Bolt Shape Adjusting Bolt Shape Type With Bottom Rubber Height Adjusting Handle No
Swivel Mechanism No Adjusting for Hex Socket "No Licking" No

Please check the type/dimensions/specifications of the part D-A3 16X100-SUS-FR in the Adjuster With Rubber Bottom for Light Vibration Prevention, D-AIII/D-AIII, FR/D-AIII, SI/D-BIII/D-BIII, FR/D-BIII, SI series.

Product variants

Part Number
D-A3 12-150-SUS-FR
D-A3 12X100SUS
D-A3 12X150SUS
D-A3 16X100SUS
D-A3 16X130-SUS-FR
D-A3 16X130SUS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSScrew Material Surface Treatment of Thread Catch Plate Surface Treatment Material of rubber part Width A
(mm)
Load Capacity
(kN)
Thread Length L1
(mm)
Main Body Height l
(mm)
Nominal of Thread M
(mm)
Properties

₹ 1,181.60

1 Piece(s) 12 Day(s) or more 10[Stainless Steel] Equivalent to SUS304[Others] Passivated[Stainless Steel] SUS304 Steel Plate[Others] PassivatedEthylene Propylene Rubber504.91501512Corrosion Resistance / Performance of Vibration Proofing

₹ 1,075.20

1 Piece(s) 12 Day(s) or more 10[Stainless Steel] Equivalent to SUS304[Others] Passivated[Stainless Steel] SUS304 Steel Plate[Others] PassivatedChloroprene Rubber504.91001512Corrosion Resistance / Performance of Vibration Proofing

₹ 1,136.00

1 Piece(s) 12 Day(s) or more 10[Stainless Steel] Equivalent to SUS304[Others] Passivated[Stainless Steel] SUS304 Steel Plate[Others] PassivatedChloroprene Rubber504.91501512Corrosion Resistance / Performance of Vibration Proofing

₹ 1,605.60

1 Piece(s) 12 Day(s) or more 10[Stainless Steel] Equivalent to SUS304[Others] Passivated[Stainless Steel] SUS304 Steel Plate[Others] PassivatedChloroprene Rubber606.861001716Corrosion Resistance / Performance of Vibration Proofing

₹ 1,712.00

1 Piece(s) 12 Day(s) or more 10[Stainless Steel] Equivalent to SUS304[Others] Passivated[Stainless Steel] SUS304 Steel Plate[Others] PassivatedEthylene Propylene Rubber606.861301716Corrosion Resistance / Performance of Vibration Proofing

₹ 1,651.20

1 Piece(s) 12 Day(s) or more 10[Stainless Steel] Equivalent to SUS304[Others] Passivated[Stainless Steel] SUS304 Steel Plate[Others] PassivatedChloroprene Rubber606.861301716Corrosion Resistance / Performance of Vibration Proofing