(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

OILES #500SP1 SL1 Slide Guide Rail, For Alteration (SLI)

OILES #500SP1 SL1 Slide Guide Rail, For Alteration (SLI)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      21,112₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]

· Metal bearings used for a wide range of industrial applications. With a brass-type copper alloy created with advanced casting technology as the base, this product uses embedded solid lubricant for a high-load oil free bearing. Can be used oil free, and demonstrates high performance in high-load, low-speed operating areas. Demonstrates excellent abrasion-resistant properties in roundtrip movement, oscillatory movement, frequent stops and starts, and other operation areas that cause difficulty for oil membrane configurations. Also has excellent chemical and corrosion resistance.

 
Part Number
SLI-20300
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 21,112.11

1 Piece(s) 20 Day(s) or more

Loading...

  1. 1

Basic Information

Material High tensile brass based Width B(mm) 15 Thickness T(mm) 20
Full length A(mm) 300

Please check the type/dimensions/specifications of the part SLI-20300 in the OILES #500SP1 SL1 Slide Guide Rail, For Alteration (SLI) series.

X
whatsapp-qr whatsapp-icon