(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
Japanese Only
Bronze bearings with embedded solid lubricant. Can be used without oil. Can be used at high temperatures.
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Inner Dia. d (Ø) | Outer Dia. D (Ø) | L (mm) |
---|---|---|---|---|---|---|---|
₹ 27,442.00 | 1 Piece(s) | 19 Day(s) or more | 100 | 120 | 80 | ||
₹ 27,442.00 | 1 Piece(s) | 19 Day(s) or more | 100 | 120 | 100 | ||
₹ 29,651.00 | 1 Piece(s) | 19 Day(s) or more | 100 | 120 | 120 | ||
₹ 27,442.00 | 1 Piece(s) | 19 Day(s) or more | 100 | 125 | 80 | ||
₹ 29,780.00 | 1 Piece(s) | 19 Day(s) or more | 100 | 125 | 100 | ||
₹ 35,556.00 | 1 Piece(s) | 19 Day(s) or more | 100 | 125 | 120 | ||
₹ 1,816.00 | 1 Piece(s) | 19 Day(s) or more | 20 | 30 | 20 | ||
₹ 2,069.00 | 1 Piece(s) | 19 Day(s) or more | 20 | 30 | 25 | ||
₹ 2,942.00 | 1 Piece(s) | 23 Day(s) or more | 20 | 30 | 30 | ||
₹ 2,942.00 | 1 Piece(s) | 23 Day(s) or more | 25 | 35 | 20 | ||
₹ 2,942.00 | 1 Piece(s) | 19 Day(s) or more | 25 | 35 | 30 | ||
₹ 2,942.00 | 1 Piece(s) | 19 Day(s) or more | 25 | 35 | 40 | ||
₹ 2,942.00 | 1 Piece(s) | 5 Day(s) or more | 30 | 40 | 25 | ||
₹ 2,942.00 | 1 Piece(s) | 19 Day(s) or more | 30 | 40 | 30 | ||
₹ 4,115.00 | 1 Piece(s) | 19 Day(s) or more | 30 | 40 | 40 | ||
₹ 4,115.00 | 1 Piece(s) | 22 Day(s) or more | 30 | 42 | 25 | ||
₹ 4,115.00 | 1 Piece(s) | 19 Day(s) or more | 30 | 42 | 30 | ||
₹ 4,167.00 | 1 Piece(s) | 19 Day(s) or more | 30 | 42 | 40 | ||
₹ 4,167.00 | 1 Piece(s) | 19 Day(s) or more | 32 | 42 | 30 | ||
₹ 4,167.00 | 1 Piece(s) | 19 Day(s) or more | 32 | 42 | 40 | ||
₹ 4,167.00 | 1 Piece(s) | 19 Day(s) or more | 32 | 45 | 30 | ||
₹ 4,383.00 | 1 Piece(s) | 19 Day(s) or more | 32 | 45 | 40 | ||
₹ 4,383.00 | 1 Piece(s) | 19 Day(s) or more | 35 | 45 | 30 | ||
₹ 4,383.00 | 1 Piece(s) | 19 Day(s) or more | 35 | 45 | 40 | ||
₹ 4,383.00 | 1 Piece(s) | 19 Day(s) or more | 35 | 45 | 50 | ||
₹ 4,383.00 | 1 Piece(s) | 19 Day(s) or more | 35 | 48 | 30 | ||
₹ 4,383.00 | 1 Piece(s) | 19 Day(s) or more | 35 | 48 | 40 | ||
₹ 4,797.00 | 1 Piece(s) | 19 Day(s) or more | 35 | 48 | 50 | ||
₹ 4,797.00 | 1 Piece(s) | 19 Day(s) or more | 40 | 50 | 30 | ||
₹ 4,797.00 | 1 Piece(s) | 19 Day(s) or more | 40 | 50 | 40 | ||
₹ 4,797.00 | 1 Piece(s) | 19 Day(s) or more | 40 | 50 | 50 | ||
₹ 4,797.00 | 1 Piece(s) | 19 Day(s) or more | 40 | 55 | 30 | ||
₹ 4,882.00 | 1 Piece(s) | 19 Day(s) or more | 40 | 55 | 40 | ||
₹ 5,714.00 | 1 Piece(s) | 19 Day(s) or more | 40 | 55 | 50 | ||
₹ 5,714.00 | 1 Piece(s) | 19 Day(s) or more | 45 | 55 | 40 | ||
₹ 5,714.00 | 1 Piece(s) | 19 Day(s) or more | 45 | 55 | 50 | ||
₹ 5,714.00 | 1 Piece(s) | 19 Day(s) or more | 45 | 60 | 40 | ||
₹ 6,053.00 | 1 Piece(s) | 19 Day(s) or more | 45 | 60 | 50 | ||
₹ 6,053.00 | 1 Piece(s) | 19 Day(s) or more | 50 | 60 | 40 | ||
₹ 6,053.00 | 1 Piece(s) | 19 Day(s) or more | 50 | 60 | 50 | ||
₹ 6,167.00 | 1 Piece(s) | 19 Day(s) or more | 50 | 60 | 60 | ||
₹ 6,167.00 | 1 Piece(s) | 19 Day(s) or more | 50 | 65 | 40 | ||
₹ 6,167.00 | 1 Piece(s) | 19 Day(s) or more | 50 | 65 | 50 | ||
₹ 7,351.00 | 1 Piece(s) | 19 Day(s) or more | 50 | 65 | 60 | ||
₹ 6,336.31 | 1 Piece(s) | 14 Day(s) or more | 55 | 70 | 50 | ||
₹ 8,274.00 | 1 Piece(s) | 19 Day(s) or more | 55 | 70 | 60 | ||
₹ 8,350.00 | 1 Piece(s) | 19 Day(s) or more | 55 | 75 | 50 | ||
₹ 9,639.00 | 1 Piece(s) | 19 Day(s) or more | 55 | 75 | 60 | ||
₹ 9,639.00 | 1 Piece(s) | 19 Day(s) or more | 60 | 75 | 50 | ||
₹ 9,639.00 | 1 Piece(s) | 19 Day(s) or more | 60 | 75 | 60 | ||
₹ 10,627.00 | 1 Piece(s) | 19 Day(s) or more | 60 | 75 | 80 | ||
₹ 10,627.00 | 1 Piece(s) | 19 Day(s) or more | 60 | 80 | 50 | ||
₹ 10,627.00 | 1 Piece(s) | 19 Day(s) or more | 60 | 80 | 60 | ||
₹ 12,878.00 | 1 Piece(s) | 19 Day(s) or more | 60 | 80 | 80 | ||
₹ 13,743.00 | 1 Piece(s) | 19 Day(s) or more | 65 | 80 | 60 | ||
₹ 13,743.00 | 1 Piece(s) | 19 Day(s) or more | 65 | 80 | 80 | ||
₹ 13,743.00 | 1 Piece(s) | 19 Day(s) or more | 65 | 85 | 80 | ||
₹ 14,076.00 | 1 Piece(s) | 7 Day(s) or more | 70 | 85 | 60 | ||
₹ 14,076.00 | 1 Piece(s) | 19 Day(s) or more | 70 | 85 | 80 | ||
₹ 14,076.00 | 1 Piece(s) | 19 Day(s) or more | 70 | 90 | 60 |
Part Number |
---|
Loading...
Type | Straight Type | Metal Type | Bronze Based | Operating Environment | Standard / In Chemical |
---|---|---|---|---|---|
Fitting axis | h7 | Housing Fitting | H7 | Lubrication | Non-Lubricated / Regular Lubrication |
Maximum Allowable Surface Pressure P(N/mm2) | 15 | Maximum Allowable Velocity V(m/s) | 0.4 | Length Type | Single |
Maximum Allowable PV Value Range(N/mm2・m/s) | 0.3~1.0 | Maximum Allowable PV Value(N/mm2•m/s) | 1 | Operating Temperature Range(°C) | -40::250 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy