(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

#250-07 (#425-07) Plate Material (25P)

#250-07 (#425-07) Plate Material (25P)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      8,610₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Plate material #250-07 can be used as #425-07 (for in-water use) when adding wax after machining.

 
Part Number
25P-2506
25P-2511
25P-2521
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipPlate Shape Thickness T
(mm)

₹ 8,609.84

1 Piece(s) 21 Day(s) or more 6

₹ 14,940.98

1 Piece(s) 21 Day(s) or more 11

₹ 24,799.62

1 Piece(s) 21 Day(s) or more 21

Loading...

  1. 1

Basic Information

Shape Plate Material Resin Base The kind of shape Plate
Plate Shape Width W(mm) 250 Plate Shape Length L(mm) 500
X
whatsapp-qr whatsapp-icon