(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Pickup Unit External Motor Mount Type (Part Number)

Pickup Unit External Motor Mount Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      51,464₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

The motor and main body can be replaced individually, reducing maintenance costs. Workpieces can be picked up with stability at speeds not possible with air cylinders.

[Features]
・ The head moves smoothly when the input shaft is rotated
・ Cam curve realizes accurate operation with easy control

 
Part Number
PIU4212B-G-MSO44DB
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipAxis specification Operating Specifications Control Motor Built-in sensor Chuck holder Stroke (Z) Fastest Cycle Time
(sec)
Transportable Mass Upper Limit of Fastest Time
(g)
Motor mounting specification Motor Motor symbol Maximum Load Capacity
(g)

₹ 84,573.71

1 Piece(s) 16 Day(s) or more Ball BushingForward end position adjustment2-Phase SteppingPresenceNo120.22100Included separatelyMotor, includes origin sensorPKP244D23B500

Loading...

  1. 1

Basic Information

External Sensors No