(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Please note that the MISUMI India offices and warehouses will remain closed from Oct 31st to Nov 3rd due to the Diwali festival.
    Please note that the MISUMI Pune office and warehouse will be closed on November 20th due to the state election.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Pickup Unit External Motor Mount Type (Part Number)

Pickup Unit External Motor Mount Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      51,464₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

The motor and main body can be replaced individually, reducing maintenance costs. Workpieces can be picked up with stability at speeds not possible with air cylinders.

[Features]
・ The head moves smoothly when the input shaft is rotated
・ Cam curve realizes accurate operation with easy control

 
Part Number
PIU2808A-F-MSO24SB
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipAxis specification Operating Specifications Control Motor Built-in sensor Chuck holder Stroke (Z) Fastest Cycle Time
(sec)
Transportable Mass Upper Limit of Fastest Time
(g)
Motor mounting specification Motor Motor symbol Maximum Load Capacity
(g)

₹ 87,884.69

1 Piece(s) 16 Day(s) or more Air port includedFree StrokeαSTEPPresenceNo80.1640Included separatelyMotor, includes origin sensorARM24SBK200

Loading...

  1. 1

Basic Information

External Sensors No

Please check the type/dimensions/specifications of the part PIU2808A-F-MSO24SB in the Pickup Unit External Motor Mount Type series.

Product variants

Part Number
PIU2804A-E-MSO24SB
PIU2804A-E-MSO24SB-BK08B
PIU2804A-F-BK08B
PIU2808A-F-MSO24SB-BK08B
PIU2808A-G-BK08B
PIU2808A-G-MSO23DB
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipAxis specification Operating Specifications Control Motor Built-in sensor Chuck holder Stroke (Z) Fastest Cycle Time
(sec)
Transportable Mass Upper Limit of Fastest Time
(g)
Motor mounting specification Motor Motor symbol Maximum Load Capacity
(g)

₹ 87,056.95

1 Piece(s) 16 Day(s) or more Air port includedContinuous rotationαSTEPPresenceNo40.0810Included separatelyMotor, includes origin sensorARM24SBK200

₹ 92,851.16

1 Piece(s) 16 Day(s) or more Air port includedContinuous rotationαSTEPPresencePresence40.0810Included separatelyMotor, includes origin sensorARM24SBK180

₹ 51,463.89

1 Piece(s) 12 Day(s) or more Air port includedFree StrokeNoNoPresence40.1640No--180

₹ 93,678.91

1 Piece(s) 16 Day(s) or more Air port includedFree StrokeαSTEPPresencePresence80.1640Included separatelyMotor, includes origin sensorARM24SBK180

₹ 52,291.64

1 Piece(s) 12 Day(s) or more Air port includedForward end position adjustmentNoNoPresence80.1640No--180

₹ 79,607.24

1 Piece(s) 16 Day(s) or more Air port includedForward end position adjustment2-Phase SteppingPresenceNo80.1640Included separatelyMotor, includes origin sensorPKP223D15B2200
X
whatsapp-qr whatsapp-icon