(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Pickup Unit External Motor Mount Type (Part Number)

Pickup Unit External Motor Mount Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      51,464₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

The motor and main body can be replaced individually, reducing maintenance costs. Workpieces can be picked up with stability at speeds not possible with air cylinders.

[Features]
・ The head moves smoothly when the input shaft is rotated
・ Cam curve realizes accurate operation with easy control

 
Part Number
PIU4220A-E-MSO46SB
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipAxis specification Operating Specifications Control Motor Built-in sensor Chuck holder Stroke (Z) Fastest Cycle Time
(sec)
Transportable Mass Upper Limit of Fastest Time
(g)
Motor mounting specification Motor Motor symbol Maximum Load Capacity
(g)

₹ 94,506.65

1 Piece(s) 16 Day(s) or more Air port includedContinuous rotationαSTEPPresenceNo200.2100Included separatelyMotor, includes origin sensorARM46SBK500

Loading...

  1. 1

Basic Information

External Sensors No

Please check the type/dimensions/specifications of the part PIU4220A-E-MSO46SB in the Pickup Unit External Motor Mount Type series.

Product variants

Part Number
PIU2804A-E-MSO24SB
PIU2804A-E-MSO24SB-BK08B
PIU2804A-F-BK08B
PIU4220A-F-MSO44DB
PIU4220A-F-MSO46SB
PIU4220A-G-MSO44DB
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipAxis specification Operating Specifications Control Motor Built-in sensor Chuck holder Stroke (Z) Fastest Cycle Time
(sec)
Transportable Mass Upper Limit of Fastest Time
(g)
Motor mounting specification Motor Motor symbol Maximum Load Capacity
(g)

₹ 87,056.95

1 Piece(s) 16 Day(s) or more Air port includedContinuous rotationαSTEPPresenceNo40.0810Included separatelyMotor, includes origin sensorARM24SBK200

₹ 92,851.16

1 Piece(s) 16 Day(s) or more Air port includedContinuous rotationαSTEPPresencePresence40.0810Included separatelyMotor, includes origin sensorARM24SBK180

₹ 51,463.89

1 Piece(s) 12 Day(s) or more Air port includedFree StrokeNoNoPresence40.1640No--180

₹ 86,229.20

1 Piece(s) 16 Day(s) or more Air port includedFree Stroke2-Phase SteppingPresenceNo200.22100Included separatelyMotor, includes origin sensorPKP244D23B500

₹ 94,506.65

1 Piece(s) 16 Day(s) or more Air port includedFree StrokeαSTEPPresenceNo200.22100Included separatelyMotor, includes origin sensorARM46SBK500

₹ 86,229.20

1 Piece(s) 16 Day(s) or more Air port includedForward end position adjustment2-Phase SteppingPresenceNo200.25100Included separatelyMotor, includes origin sensorPKP244D23B500