(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Cost effective type φ57 t2.1 thick steel roller with increased shock resistance. Roller unit of the S-5721P roller conveyor.
[Features]
· The roller diameter is φ57.2. The thickness is t2.1. The shock resistance is improved. The minimum roller interval is P75.
· The standard of the roller width (nominal) is the standard size of 90W to 990W. Custom sizes (intermediate sizes) are not available.
· Pressed-in bearing and inexpensive type.
· [90 type frame]
Type | Long Roller | Long Roller Type | Straight | Bearing | Double |
---|---|---|---|---|---|
Roller Material | Steel | Outer Dia. D(Ø) | 57.2 | Properties | Standard |
Lining | No | Surface Treatment | Zinc Plating | Bearing Material | Steel |
Operating Temperature Range(°C) | 0::40 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy