(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Steel Roller (Conveyor Roller), S Series (S-4814P), Diameter φ 48.6 × Width 90 - 790

Steel Roller (Conveyor Roller), S Series (S-4814P), Diameter φ 48.6 × Width 90 - 790
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Cost-effective φ 48 steel roller. Suitable for transporting light to medium loads. Roller unit of the S-4814P roller conveyor.

[Features]
· The roller diameter is 48.6 mm. The minimum roller interval is 50 mm.
· The standard roller width (nominal) is 90 to 790 mm.
· Configurable size (intermediate size) is not available.
· Pressed-in bearing; inexpensive type.
· Model 90 frames.

 
Part Number
S-4814P-[90,​150,​240,​305,​390,​490,​620,​690,​790]W-[ジクツキ,​ジクナシ]
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

-

1 Piece(s) 9 Day(s) or more

Loading...

  1. 1

Basic Information

Long Roller Type Straight Type Long Roller Outer Dia. D(Ø) 48.6
Roller Material Steel Bearing Double Surface Treatment Zinc Plating
Properties Standard Lining No Bearing Material Steel
Operating Temperature Range(°C) 0::40
X
whatsapp-qr whatsapp-icon