(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Please note that the MISUMI Pune office and warehouse will be closed on November 20th due to the state election.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Steel Roller (Roller for Conveyor), S Series (S-3812P) Diameter φ 38.1 × Width 90 - 690

Steel Roller (Roller for Conveyor), S Series (S-3812P) Diameter φ 38.1 × Width 90 - 690
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Highly versatile cost effective type φ38 steel roller for use with moderate and light loads. Roller unit of the S-3812P roller conveyor.

[Features]
· The roller diameter is φ38.1. The minimum roller interval is P50.
· Standard roller width (nominal) is of 90W to 690W.
· Custom sizes (intermediate size) not available.
· Pressed-in bearing and inexpensive type.
· Model 60 frames

 
Part Number
S-3812P-[90,​150,​240,​305,​390,​490,​620,​690]W-[ジクツキ,​ジクナシ]
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

-

1 Piece(s) 9 Day(s) or more

Loading...

  1. 1

Basic Information

Long Roller Type Straight Type Long Roller Outer Dia. D(Ø) 38.1
Roller Material Steel Bearing Double Surface Treatment Zinc Plating
Properties Standard Lining No Bearing Material Steel
Operating Temperature Range(°C) 0::40
X
whatsapp-qr whatsapp-icon