(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Steel Tapered Roller (Roller for Conveyor), S Series (R900), Diameter φ 45.0 × Width 240-620

Steel Tapered Roller (Roller for Conveyor), S Series (R900), Diameter φ 45.0 × Width 240-620
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Light to medium load type with inside frame radius of 1, 200mm. Roller diameter is φ42.7. Roller unit of S-TC900 roller conveyor.

[Features]
· 90 degree angle for use with 900 mm internal diameters.
Roller width (nominal) is 240W to 620W.

 
Part Number
S-TC900-[240,​305,​390,​490,​620]W-[ジクツキ,​ジクナシ]
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

-

1 Piece(s) 11 Day(s) or more

Loading...

  1. 1

Basic Information

Type Long Roller Long Roller Type Straight Bearing Double
Roller Material Steel Outer Dia. D(Ø) 45 Properties Standard
Lining No Surface Treatment Bright Chromate Plating Bearing Material Steel
Operating Temperature Range(°C) 0::40