(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 21/4/2024 to 3:30 (IST) 22/4/2024. We apologize for the inconvenience.
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Resin Roller (Roller for Conveyor), S Series (SJR-3018), Diameter φ30.6 × Width 90 - 390

Resin Roller (Roller for Conveyor), S Series (SJR-3018), Diameter φ30.6 × Width 90 - 390
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

φ30 resin roller. Suited for transporting lightweight, small items with steel frame. Roller unit of the SJR-3018 roller conveyor.

[Features]
· The roller diameter is φ30.6. The minimum roller interval is P50.
· Standard roller width (nominal) is is 90W to 390W.
- Custom sizes are not available.
· Resin molded SUS ball bearing.
· Model 60 frame

 
Part Number
SJR-3018-[90,​150,​240,​305,​390]W-[ジクツキ,​ジクナシ]
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

-

1 Piece(s) 10 Day(s) or more

Loading...

  1. 1

Basic Information

Type Long Roller Long Roller Type Straight Bearing Double
Roller Material Resin Outer Dia. D(Ø) 30.5 Properties Water Resistance
Lining No Surface Treatment No Bearing Material Resin
Operating Temperature Range(°C) 0::40