(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Aluminum Roller (Roller For Conveyor) S Series (SA-4218M) Diameter φ42.5 × Width 240-490

Aluminum Roller (Roller For Conveyor) S Series (SA-4218M) Diameter φ42.5 × Width 240-490
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A bearing element, resin bushing type ⌀ 42-mm aluminum roller. Suitable for lightweight conveying. The conveyor itself is also lightweight. A single roller unit for the SA-4218M roller conveyor.

[Features]
· The roller diameter is ⌀ 42.5 mm. The minimum roller interval is P50.
· The standard roller width (nominal) is 90–490 mm.
· This roller can also be manufactured in non-standard sizes.
· Resin bushing.
· Model 63 frame.

 
Part Number
SA-4218M-[240,​305,​390,​490]W-[ジクツキ,​ジクナシ]
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

-

1 Piece(s) 9 Day(s) or more

Loading...

  1. 1

Basic Information

Long Roller Type Straight Type Long Roller Outer Dia. D(Ø) 42.5
Roller Material Aluminum Bearing Double Surface Treatment Clear Anodize
Properties Water Resistance Lining No Bearing Material Resin
Operating Temperature Range(°C) 0::40
X
whatsapp-qr whatsapp-icon