(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Aluminum Roller (Roller For Conveyor), S Series (SA-1810), Diameter φ18.1 × Width 100 - 500

Aluminum Roller (Roller For Conveyor), S Series (SA-1810), Diameter φ18.1 × Width 100 - 500
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

CAD Download
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

φ 18 aluminum roller. Suitable for transporting small parts. Roller unit of the SA-1810 roller conveyor.

[Features]
· The roller diameter is 18.0 mm. The minimum roller interval is P20.
· The standard of the roller width (nominal) is 100 to 500 mm at intervals of 50 mm.
· Configurable size is available.
· Press bearing.

Aluminum Roller (Roller For Conveyor), S Series (SA-1810), Diameter φ18.1 × Width 100 - 500
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

Similar ProductsSimilar Products
Product DetailProduct Detail
Part Number
SA-1810-[100,​150,​200,​250,​300,​400,​500]W-[ジクツキ,​ジクナシ]
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

-

1 Piece(s) 9 Day(s) or more
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship
  1. 1

Basic Information

Long Roller Type Straight Type Long Roller Outer Dia. D(Ø) 18.1
Roller Material Aluminum Bearing Double Surface Treatment Clear Anodize
Properties Water Resistance Lining No Bearing Material Steel
Operating Temperature Range(°C) 0::40
X
whatsapp-qr whatsapp-icon
Close

Comparison list