(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Steel Roller (Conveyor Roller), S Series (Standard Bearing), Diameter φ 60.5 × Width 90 - 990

Steel Roller (Conveyor Roller), S Series (Standard Bearing), Diameter φ 60.5 × Width 90 - 990
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· φ 60 mm, T2.3 roller which employs a standard bearing and boss integration for quiet operation and high durability.
· S-6023NB is a roller component of the roller conveyor.

 
Part Number
S-6023NB-[90,​150,​240,​305,​390,​490,​620,​690,​790,​890,​990]W-[ジクツキ,​ジクナシ]
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

-

1 Piece(s) 9 Day(s) or more

Loading...

  1. 1

Basic Information

Long Roller Type Straight Type Long Roller Outer Dia. D(Ø) 60.5
Roller Material Steel Bearing Double Surface Treatment Zinc Plating
Properties Standard Lining No Bearing Material Steel
Operating Temperature Range(°C) 0::40
X
whatsapp-qr whatsapp-icon