(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
φ38 steel roller / drop-in frame for moderate to light loads makes roller replacement easy. Roller unit of the RH-3812P roller conveyor.
[Features]
· The roller diameter is φ38.1. The minimum roller interval is P50.
· The standard roller width (nominal) is 100W to 1, 000W at intervals of 50mm.
· Most versatile type for transporting medium light loads and heavy loads.
· Pressed-in bearing and inexpensive type.
· Model 90 drop frame type
Long Roller Type | Straight | Type | Long Roller | Outer Dia. D(Ø) | 38.1 |
---|---|---|---|---|---|
Roller Material | Steel | Bearing | Double | Surface Treatment | Zinc Plating |
Properties | Standard | Lining | No | Bearing Material | Steel |
Operating Temperature Range(°C) | 0::40 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy