(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
A light to medium load type with the inside frame radius of 900 mm. Roller unit of the RS-TC900 roller conveyor. The widths can be specified in 1 mm increments from 200 to 600 mm.
[Features]
· 90 degree angle for 900 mm internal diameters.
· Standard roller width (nominal) is 200W to 600W in 50mm increments.
· Can be manufactured to desired size.
· Pressed-in bearing.
· Stainless steel frame
Part Number |
---|
RS-TC900-[200,300,400,500,600]W-[ジクツキ,ジクナシ] |
RS-TC900-[201-299/1]W-[ジクツキ,ジクナシ] |
RS-TC900-[301-399/1]W-[ジクツキ,ジクナシ] |
RS-TC900-[401-499/1]W-[ジクツキ,ジクナシ] |
RS-TC900-[501-599/1]W-[ジクツキ,ジクナシ] |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|
- | 1 Piece(s) | 11 Day(s) or more | ||
- | 1 Piece(s) | 11 Day(s) or more | ||
- | 1 Piece(s) | 11 Day(s) or more | ||
- | 1 Piece(s) | 11 Day(s) or more | ||
- | 1 Piece(s) | 11 Day(s) or more |
Loading...
Type | Long Roller | Long Roller Type | Straight | Bearing | Double |
---|---|---|---|---|---|
Roller Material | Stainless Steel | Outer Dia. D(Ø) | 44.7 | Properties | Water Resistance |
Lining | No | Surface Treatment | No | Bearing Material | Stainless Steel |
Operating Temperature Range(°C) | 0::40 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy