(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Steel Tapered Roller (Roller for Conveyor), M Series (R220), Diameter φ 31.3 × Width 200

Steel Tapered Roller (Roller for Conveyor), M Series (R220), Diameter φ 31.3 × Width 200
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

CAD Download
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

A light to medium load type with the inside frame radius of 220mm. Use it when the space is small, requiring a small radius. Roller unit of the R-TC220 roller conveyor.

[Features]
· 90 degrees of angle for 220 mm internal diameter.
· Standard roller width (nominal) is 200W.
· Standard bearing for small-diameter side, collar fitting at boss section and machined bearing for large-diameter side

Part Number
R-TC220-200W-[ジクツキ,​ジクナシ]
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

-

1 Piece(s) 11 Day(s) or more
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

Loading...

  1. 1

Basic Information

Long Roller Type Straight Type Long Roller Outer Dia. D(Ø) 31.3
Roller Material Steel Bearing Double Surface Treatment Bright Chromate Plating
Properties Standard Lining No Bearing Material Steel
Operating Temperature Range(°C) 0::40
X
whatsapp-qr whatsapp-icon
Close

Comparison list