(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 21/4/2024 to 3:30 (IST) 22/4/2024. We apologize for the inconvenience.
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Steel Tapered Roller (Roller for Conveyor), M Series (R900); Diameter φ 45.0 × Width 200 - 600

Steel Tapered Roller (Roller for Conveyor), M Series (R900); Diameter φ 45.0 × Width 200 - 600
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A light to medium load type with the inside frame radius of 900 mm. Roller unit of the R-TC900 roller conveyor. The widths can be specified in 1 mm increments from 200 to 600 mm.

[Features]
· 90 degree angle for 900 mm internal diameters.
· Standard roller width (nominal) is 200W to 600W in 50mm increments.
· Can be manufactured to desired size

 
Part Number
R-TC900-[200,​300,​400,​500,​600]W-[ジクツキ,​ジクナシ]
R-TC900-[201-299/1]W-[ジクツキ,​ジクナシ]
R-TC900-[301-399/1]W-[ジクツキ,​ジクナシ]
R-TC900-[401-499/1]W-[ジクツキ,​ジクナシ]
R-TC900-[501-599/1]W-[ジクツキ,​ジクナシ]
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

-

1 Piece(s) 11 Day(s) or more

-

1 Piece(s) 11 Day(s) or more

-

1 Piece(s) 11 Day(s) or more

-

1 Piece(s) 11 Day(s) or more

-

1 Piece(s) 11 Day(s) or more

Loading...

  1. 1

Basic Information

Type Long Roller Long Roller Type Straight Bearing Double
Roller Material Steel Outer Dia. D(Ø) 45 Properties Standard
Lining No Surface Treatment Bright Chromate Plating Bearing Material Steel
Operating Temperature Range(°C) 0::40