(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Plastic Roller (Conveyor Roller), M Series (JR-2015B), Diameter φ 20.0 × Width 100 - 400

Plastic Roller (Conveyor Roller), M Series (JR-2015B), Diameter φ 20.0 × Width 100 - 400
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

CAD Download
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

Highly popular φ20 resin roller. Suited for transport of lightweight, small items. The roller component is the lightweight JR-2015B roller conveyor. The widths can be specified in 1 mm increments from 100 to 400 mm.

[Features]
· The roller diameter is φ20.2. The minimum roller interval is P25.
· The standard of the roller width (nominal) is 100W to 400W at intervals of 50mm. Free size is available.
· Uses an aluminum frame. [30 Low-Floor Type Frame]

Part Number
JR-2015B-[100,​200,​300,​400]W-[ジクツキ,​ジクナシ]
JR-2015B-[101-199/1]W-[ジクツキ,​ジクナシ]
JR-2015B-[201-299/1]W-[ジクツキ,​ジクナシ]
JR-2015B-[301-399/1]W-[ジクツキ,​ジクナシ]
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

-

1 Piece(s) 9 Day(s) or more

-

1 Piece(s) 9 Day(s) or more

-

1 Piece(s) 9 Day(s) or more

-

1 Piece(s) 9 Day(s) or more
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

Loading...

  1. 1

Basic Information

Long Roller Type Straight Type Long Roller Outer Dia. D(Ø) 20.2
Roller Material Resin Bearing Double Surface Treatment No
Properties Water Resistance Lining No Bearing Material Resin
Operating Temperature Range(°C) 0::40
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list