(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Aluminum Roller (Roller For Conveyor), M Series (RA-5716) Diameter φ57.1 × Width 100 - 800

Aluminum Roller (Roller For Conveyor), M Series (RA-5716) Diameter φ57.1 × Width 100 - 800
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

φ57 aluminum roller for light loads. Roller strength is higher than the RA-4515. Roller unit of the RA-5716 roller conveyor.

[Features]
• Roller diameter is φ57.1. Minimum roller spacing is P75.
• Standard roller width (nominal) is 100W to 800W at intervals of 50mm.
• Pressed-in bearing and inexpensive type

 
Part Number
RA-5716-[100,​150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800]W-[ジクツキ,​ジクナシ]
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

-

1 Piece(s) 9 Day(s) or more

Loading...

  1. 1

Basic Information

Long Roller Type Straight Type Long Roller Outer Dia. D(Ø) 57.1
Roller Material Aluminum Bearing Double Surface Treatment Clear Anodize
Properties Water Resistance Lining No Bearing Material Steel
Operating Temperature Range(°C) 0::40