(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 24/11/2024 to 4:30 (IST) 25/11/2024. We apologize for the inconvenience.
  • Please note that the MISUMI Pune office and warehouse will be closed on November 20th due to the state election.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Stainless steel roller (conveyor roller) M Series (RS-6015) diameter φ 60.5 x width100-1000

Stainless steel roller (conveyor roller)  M Series (RS-6015) diameter φ 60.5 x width100-1000
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A resin flanged φ 60 stainless steel roller for moderate to light loads. Replaceable bearings. Roller unit of the RS-6015 roller conveyor. The widths can be specified in 1 mm increments from 100 to 1, 000 mm.

[Features]
· The roller diameter is 60.5 mm. The minimum roller interval is P75.
· The standard of the roller width (nominal) is 100 to 800 mm at intervals of 50 mm.
· Configurable size is available.
· Standard bearing: high quality.

 
Part Number
RS-6015-[100,​200,​300,​400,​500,​600,​700,​800,​900,​1000]W-[ジクツキ,​ジクナシ]
RS-6015-[101-199/1]W-[ジクツキ,​ジクナシ]
RS-6015-[201-299/1]W-[ジクツキ,​ジクナシ]
RS-6015-[301-399/1]W-[ジクツキ,​ジクナシ]
RS-6015-[401-499/1]W-[ジクツキ,​ジクナシ]
RS-6015-[501-599/1]W-[ジクツキ,​ジクナシ]
RS-6015-[601-699/1]W-[ジクツキ,​ジクナシ]
RS-6015-[701-799/1]W-[ジクツキ,​ジクナシ]
RS-6015-[801-899/1]W-[ジクツキ,​ジクナシ]
RS-6015-[901-999/1]W-[ジクツキ,​ジクナシ]
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

-

1 Piece(s) 9 Day(s) or more

-

1 Piece(s) 9 Day(s) or more

-

1 Piece(s) 9 Day(s) or more

-

1 Piece(s) 9 Day(s) or more

-

1 Piece(s) 9 Day(s) or more

-

1 Piece(s) 9 Day(s) or more

-

1 Piece(s) 9 Day(s) or more

-

1 Piece(s) 9 Day(s) or more

-

1 Piece(s) 9 Day(s) or more

-

1 Piece(s) 9 Day(s) or more

Loading...

  1. 1

Basic Information

Long Roller Type Straight Type Long Roller Outer Dia. D(Ø) 60.5
Roller Material Stainless Steel Bearing Double Surface Treatment No
Properties Water Resistance Lining No Bearing Material Stainless Steel
Operating Temperature Range(°C) 0::40
X
whatsapp-qr whatsapp-icon