(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
High durability φ57 roller which employs a standard bearing and fits to a boss element collar. Individual roller for RB-1216 roller conveyors. Suitable for small item transport. The widths can be specified in 1 mm increments from 50 to 400 mm.
[Features]
· Boss part steel collar fitting type.
· High durability thanks to standard bearing
Part Number |
---|
RB-1216-[50-99/1]W-[ジクツキ,ジクナシ] |
RB-1216-[100,200,300,400]W-[ジクツキ,ジクナシ] |
RB-1216-[101-199/1]W-[ジクツキ,ジクナシ] |
RB-1216-[201-299/1]W-[ジクツキ,ジクナシ] |
RB-1216-[301-399/1]W-[ジクツキ,ジクナシ] |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|
- | 1 Piece(s) | 12 Day(s) or more | ||
- | 1 Piece(s) | 12 Day(s) or more | ||
- | 1 Piece(s) | 12 Day(s) or more | ||
- | 1 Piece(s) | 12 Day(s) or more | ||
- | 1 Piece(s) | 12 Day(s) or more |
Loading...
Type | Long Roller | Long Roller Type | Straight | Bearing | Double |
---|---|---|---|---|---|
Roller Material | Steel | Outer Dia. D(Ø) | 12 | Properties | Standard |
Lining | No | Surface Treatment | Chromate | Bearing Material | Steel |
Operating Temperature Range(°C) | 0::40 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy