(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 24/11/2024 to 4:30 (IST) 25/11/2024. We apologize for the inconvenience.
  • Please note that the MISUMI Pune office and warehouse will be closed on November 20th due to the state election.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Steel Roller (Conveyor Roller), M Series (Standard Bearing), Diameter φ 60.5 × Width 100 - 1000

Steel Roller (Conveyor Roller), M Series (Standard Bearing), Diameter φ 60.5 × Width 100 - 1000
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Medium load φ60 roller which employs a standard bearing for quiet operation and high durability. Roller unit of the R-6023NB roller conveyor.

[Features]
· Easy to install due to the bearing and resin integrated boss.
· Silent type.
· High durability thanks to standard bearing

 
Part Number
R-6023NB-[100,​150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000]W-[ジクツキ,​ジクナシ]
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

-

1 Piece(s) 9 Day(s) or more

Loading...

  1. 1

Basic Information

Long Roller Type Straight Type Long Roller Outer Dia. D(Ø) 60.5
Roller Material Steel Bearing Double Surface Treatment Zinc Plating
Properties Standard Lining No Bearing Material Steel
Operating Temperature Range(°C) 0::40
X
whatsapp-qr whatsapp-icon