(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
A heavy-duty/economical type ⌀ 76-mm/t=4.2 mm/shaft ⌀ 20-mm black coating processed steel roller. A single roller unit for the R-7642N roller conveyor. The widths of the roller can be specified in 1-mm increments from 100–1000 mm.
[Features]
· The roller diameter is ⌀ 76.3 mm. The wall thickness t=4.2 mm. The minimum roller interval is P100.
· The standard roller width (nominal) is 100–1000 mm in increments of 50 mm.
· This roller can also be manufactured in non-standard sizes.
· Machined, high-quality bearings.
· A type 90 frame standard roller.
Part Number |
---|
R-7642N-[100,200,300,400,500,600,700,800,900,1000]W-[ジクツキ,ジクナシ] |
R-7642N-[101-199/1]W-[ジクツキ,ジクナシ] |
R-7642N-[201-299/1]W-[ジクツキ,ジクナシ] |
R-7642N-[301-399/1]W-[ジクツキ,ジクナシ] |
R-7642N-[401-499/1]W-[ジクツキ,ジクナシ] |
R-7642N-[501-599/1]W-[ジクツキ,ジクナシ] |
R-7642N-[601-699/1]W-[ジクツキ,ジクナシ] |
R-7642N-[701-799/1]W-[ジクツキ,ジクナシ] |
R-7642N-[801-899/1]W-[ジクツキ,ジクナシ] |
R-7642N-[901-999/1]W-[ジクツキ,ジクナシ] |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|
- | 1 Piece(s) | 9 Day(s) or more | ||
- | 1 Piece(s) | 9 Day(s) or more | ||
- | 1 Piece(s) | 9 Day(s) or more | ||
- | 1 Piece(s) | 9 Day(s) or more | ||
- | 1 Piece(s) | 9 Day(s) or more | ||
- | 1 Piece(s) | 9 Day(s) or more | ||
- | 1 Piece(s) | 9 Day(s) or more | ||
- | 1 Piece(s) | 9 Day(s) or more | ||
- | 1 Piece(s) | 9 Day(s) or more | ||
- | 1 Piece(s) | 9 Day(s) or more |
Loading...
Type | Long Roller | Long Roller Type | Straight | Bearing | Double |
---|---|---|---|---|---|
Roller Material | Steel | Outer Dia. D(Ø) | 76.3 | Properties | Standard |
Lining | No | Surface Treatment | No | Bearing Material | Steel |
Operating Temperature Range(°C) | 0::40 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy