(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Steel roller (conveyor roller) M Series (R-5721) diameter φ 57.2 x width 100-1000

Steel roller (conveyor roller)  M Series (R-5721) diameter φ 57.2 x width 100-1000
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Moderate load, high quality φ57 t2.1 thick steel roller with increased impact-resistance. Roller unit of the R-5721 roller conveyor.

[Features]
· The roller diameter is φ57.2. The thickness is t2.1. The shock resistance is improved. The minimum roller interval is P75.
· Standard roller width (nominal) is 100W to 1, 000W in 50mm increments.
· Machined bearings, high quality.
· 90 Frame Standard Type

 
Part Number
R-5721-[100,​150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000]W-[ジクツキ,​ジクナシ]
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

-

1 Piece(s) 9 Day(s) or more

Loading...

  1. 1

Basic Information

Type Long Roller Long Roller Type Straight Bearing Double
Roller Material Steel Outer Dia. D(Ø) 57.2 Properties Standard
Lining No Surface Treatment Zinc Plating Bearing Material Steel
Operating Temperature Range(°C) 0::40