(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Steel Roller (Roller for Conveyor), M Series (R-5721P), Diameter φ 57.2 × Width 100-1000

Steel Roller (Roller for Conveyor), M Series (R-5721P), Diameter φ 57.2 × Width 100-1000
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Moderate load/economy type φ 57 T2.1 thick steel roller with increased shock resistance. Roller unit of the R-5721P roller conveyor.

[Features]
· Improved shock resistance.
· The roller diameter is 57.2 mm. The thickness is T2.1. The minimum roller interval is P75.
· The standard roller width (nominal) is 100 to 1, 000 mm at intervals of 50 mm.
· Pressed-in bearing; inexpensive type.
· Model 90 frame standard type.

 
Part Number
R-5721P-[100,​150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000]W-[ジクツキ,​ジクナシ]
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

-

1 Piece(s) 9 Day(s) or more

Loading...

  1. 1

Basic Information

Type Long Roller Long Roller Type Straight Bearing Double
Roller Material Steel Outer Dia. D(Ø) 57.2 Properties Standard
Lining No Surface Treatment Zinc Plating Bearing Material Steel
Operating Temperature Range(°C) 0::40