(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
R-4214P with adjustable roller width. The widths can be specified in 1 mm increments from 100 to 1000 mm. Roller unit of the R-4214PD roller conveyor.
[Features]
· The roller diameter is φ42.7. The minimum roller interval is P50.
· Standard roller width (nominal) is 100W to 1000W in 50mm increments.
· Can be manufactured to desired size.
· Pressed-in bearing, inexpensive type.
· Model 90 frame standard type
Part Number |
---|
R-4214PD-[100,150,200,250,300,350,400,450,500,600,700,800,900,1000]W-[ジクツキ,ジクナシ] |
R-4214PD-[101-149/1]W-[ジクツキ,ジクナシ] |
R-4214PD-[151-199/1]W-[ジクツキ,ジクナシ] |
R-4214PD-[201-249/1]W-[ジクツキ,ジクナシ] |
R-4214PD-[251-299/1]W-[ジクツキ,ジクナシ] |
R-4214PD-[301-349/1]W-[ジクツキ,ジクナシ] |
R-4214PD-[351-399/1]W-[ジクツキ,ジクナシ] |
R-4214PD-[401-449/1]W-[ジクツキ,ジクナシ] |
R-4214PD-[451-499/1]W-[ジクツキ,ジクナシ] |
R-4214PD-[501-599/1]W-[ジクツキ,ジクナシ] |
R-4214PD-[601-699/1]W-[ジクツキ,ジクナシ] |
R-4214PD-[701-799/1]W-[ジクツキ,ジクナシ] |
R-4214PD-[801-899/1]W-[ジクツキ,ジクナシ] |
R-4214PD-[901-999/1]W-[ジクツキ,ジクナシ] |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|
- | 1 Piece(s) | 9 Day(s) or more | ||
- | 1 Piece(s) | 9 Day(s) or more | ||
- | 1 Piece(s) | 9 Day(s) or more | ||
- | 1 Piece(s) | 9 Day(s) or more | ||
- | 1 Piece(s) | 9 Day(s) or more | ||
- | 1 Piece(s) | 9 Day(s) or more | ||
- | 1 Piece(s) | 9 Day(s) or more | ||
- | 1 Piece(s) | 9 Day(s) or more | ||
- | 1 Piece(s) | 9 Day(s) or more | ||
- | 1 Piece(s) | 9 Day(s) or more | ||
- | 1 Piece(s) | 9 Day(s) or more | ||
- | 1 Piece(s) | 9 Day(s) or more | ||
- | 1 Piece(s) | 9 Day(s) or more | ||
- | 1 Piece(s) | 9 Day(s) or more |
Loading...
Type | Long Roller | Long Roller Type | Straight | Bearing | Double |
---|---|---|---|---|---|
Roller Material | Steel | Outer Dia. D(Ø) | 42.7 | Properties | Standard |
Lining | No | Surface Treatment | Zinc Plating | Bearing Material | Steel |
Operating Temperature Range(°C) | 0::40 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy