(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Steel Roller (Conveyor Roller) M Series (R-3812PD)

Steel Roller (Conveyor Roller) M Series (R-3812PD)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

CAD Download
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

R-3812P with adjustable roller width. The width can be specified in 1 mm increments from 100 to 1000 mm. Roller unit of the R-3812PD roller conveyor.

[Features]
· The roller diameter is φ38.1. The minimum roller interval is P50.
· Standard roller width (nominal) is 100W to 1000W in 50mm increments.
· Can be manufactured in desired size.
· Pressed-in bearing, inexpensive type.
· Model 60 frame standard type

Steel Roller (Conveyor Roller) M Series (R-3812PD)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

Similar ProductsSimilar Products
Product DetailProduct Detail
Part Number
R-3812PD-[100,​200,​300,​400,​500,​600,​700,​800,​900,​1000]W-[ジクツキ,​ジクナシ]
R-3812PD-[101-199/1]W-[ジクツキ,​ジクナシ]
R-3812PD-[201-299/1]W-[ジクツキ,​ジクナシ]
R-3812PD-[301-399/1]W-[ジクツキ,​ジクナシ]
R-3812PD-[401-499/1]W-[ジクツキ,​ジクナシ]
R-3812PD-[501-599/1]W-[ジクツキ,​ジクナシ]
R-3812PD-[601-699/1]W-[ジクツキ,​ジクナシ]
R-3812PD-[701-799/1]W-[ジクツキ,​ジクナシ]
R-3812PD-[801-899/1]W-[ジクツキ,​ジクナシ]
R-3812PD-[901-999/1]W-[ジクツキ,​ジクナシ]
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

-

1 Piece(s) 11 Day(s) or more

-

1 Piece(s) 11 Day(s) or more

-

1 Piece(s) 11 Day(s) or more

-

1 Piece(s) 11 Day(s) or more

-

1 Piece(s) 11 Day(s) or more

-

1 Piece(s) 11 Day(s) or more

-

1 Piece(s) 11 Day(s) or more

-

1 Piece(s) 11 Day(s) or more

-

1 Piece(s) 11 Day(s) or more

-

1 Piece(s) 11 Day(s) or more
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

Loading...

  1. 1

Basic Information

Long Roller Type Straight Type Long Roller Outer Dia. D(Ø) 38.1
Roller Material Steel Bearing Double Surface Treatment Zinc Plating
Properties Standard Lining No Bearing Material Steel
Operating Temperature Range(°C) 0::40
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language