(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
· High quality φ28 steel roller which employs machined bearings. Individual roller for R-2812 roller conveyor, which is optimal for light / small item transport. The widths can be specified in 1 mm increments from 100 to 500 mm.
[Features]
· The roller diameter is φ28.6. The minimum roller interval is P30.
· Standard roller width (nominal) is 100W to 500W in 50mm increments.
· Can be manufactured in desired size.
· Machined bearings, high quality.
· Model 60 frame standard type
Part Number |
---|
R-2812-[50-99/1]W-[ジクツキ,ジクナシ] |
R-2812-[100,150,200,250,300,350,400,450,500]W-[ジクツキ,ジクナシ] |
R-2812-[101-149/1]W-[ジクツキ,ジクナシ] |
R-2812-[151-199/1]W-[ジクツキ,ジクナシ] |
R-2812-[201-249/1]W-[ジクツキ,ジクナシ] |
R-2812-[251-299/1]W-[ジクツキ,ジクナシ] |
R-2812-[301-349/1]W-[ジクツキ,ジクナシ] |
R-2812-[351-399/1]W-[ジクツキ,ジクナシ] |
R-2812-[401-449/1]W-[ジクツキ,ジクナシ] |
R-2812-[451-499/1]W-[ジクツキ,ジクナシ] |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|
- | 1 Piece(s) | 9 Day(s) or more | ||
- | 1 Piece(s) | 9 Day(s) or more | ||
- | 1 Piece(s) | 9 Day(s) or more | ||
- | 1 Piece(s) | 9 Day(s) or more | ||
- | 1 Piece(s) | 9 Day(s) or more | ||
- | 1 Piece(s) | 9 Day(s) or more | ||
- | 1 Piece(s) | 9 Day(s) or more | ||
- | 1 Piece(s) | 9 Day(s) or more | ||
- | 1 Piece(s) | 9 Day(s) or more | ||
- | 1 Piece(s) | 9 Day(s) or more |
Loading...
Type | Long Roller | Long Roller Type | Straight | Bearing | Double |
---|---|---|---|---|---|
Roller Material | Steel | Outer Dia. D(Ø) | 28.6 | Properties | Standard |
Lining | No | Surface Treatment | Zinc Plating | Bearing Material | Steel |
Operating Temperature Range(°C) | 0::40 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy