(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 28/7/2024 to 4:30 (IST) 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Aluminum Frame Kit Wheel Conveyor φ36 x 9 Width - Zigzag Type

Aluminum Frame Kit Wheel Conveyor φ36 x 9 Width - Zigzag Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Additional freight and delivery charge are added to items longer than 2000.1mm

Product Description

Corocon with length: 150 to 3,000 specifiable in 10 mm units

 
Part Number
WA45W-36BW-6-[1000,​1500,​2000]L-[25,​37.5,​50,​75]P
WA45W-36BW-6-[1010-1490/10]L-[25,​37.5,​50,​75]P
WA45W-36BW-6-[150-990/10]L-[25,​37.5,​50,​75]P
WA45W-36BW-6-[1510-1990/10]L-[25,​37.5,​50,​75]P
WA45W-36BW-6-[2010-2990/10]L-[25,​37.5,​50,​75]P
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipWheel Pitch P
(mm)
Conveyance Length L
(mm)

-

1 Piece(s) 12 Day(s) or more 25 ~ 751000 ~ 2000

-

1 Piece(s) 12 Day(s) or more 25 ~ 751010 ~ 1490

-

1 Piece(s) 12 Day(s) or more 25 ~ 75150 ~ 990

-

1 Piece(s) 12 Day(s) or more 25 ~ 751510 ~ 1990

-

1 Piece(s) 12 Day(s) or more 25 ~ 752010 ~ 2990

Loading...

  1. 1

Basic Information

Conveyance Type Zigzag Wheel Surface Material Steel Wheel Width W(mm) 9
Wheel Load Capacity(kgf) 40 Wheel Outer Dia. D(mm) 36 Type Wheel conveyor body
Application For transporting small items / Medium Load Wheel Surface Treatment Chromate Frame Shape Aluminum Extrusion Type
Frame Material Aluminum Frame Surface Treatment Alumite External Height H(mm) 51
Extrusion Type Straight