(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Aluminum extrusion kit wheel conveyor φ30×9 width zigzag type

Aluminum extrusion kit wheel conveyor φ30×9 width zigzag type
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Additional freight and delivery charge are added to items longer than 2000.1mm

PDF

Japanese Only

CAD Download
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

Corocon with length: 150 to 3,000 specifiable in 10 mm units

Part Number
WA25W-30RB-[1000,​1500,​2000]L-17.5P
WA25W-30RB-[1010-1490/10]L-17.5P
WA25W-30RB-[150-990/10]L-17.5P
WA25W-30RB-[1510-1990/10]L-17.5P
WA25W-30RB-[2010-2990/10]L-17.5P
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipConveyance Length L
(mm)

-

1 Piece(s) 12 Day(s) or more 1000 ~ 2000

-

1 Piece(s) 12 Day(s) or more 1010 ~ 1490

-

1 Piece(s) 12 Day(s) or more 150 ~ 990

-

1 Piece(s) 12 Day(s) or more 1510 ~ 1990

-

1 Piece(s) 12 Day(s) or more 2010 ~ 2990
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipConveyance Length L
(mm)

Loading...

  1. 1

Basic Information

Conveyance Type Zigzag Wheel Surface Material Resin Wheel Width W(mm) 9
Wheel Load Capacity(kgf) 25 Wheel Outer Dia. D(mm) 30 Wheel Pitch P(mm) 17.5
Type Wheel conveyor body Application For transporting small items Wheel Surface Treatment Chromate
Frame Shape Aluminum Extrusion Type Frame Material Aluminum Frame Surface Treatment Alumite
External Height H(mm) 32 Extrusion Type Straight
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list