(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
[150-990/10mm Unit(s)][1010-1490/10mm Unit(s)][1510-1990/10mm Unit(s)][2010-2990/10mm Unit(s)]
Select part number to Order Now/ Add to Cart
Caution
Corocon with length: 150 to 3,000 specifiable in 10 mm units
Part Number |
---|
WA25W-2015BS-[1000,1500,2000,2500,3000]L-[12.5,15,17.5]P |
WA25W-2015BS-[1010-1490/10]L-[12.5,15,17.5]P |
WA25W-2015BS-[150-990/10]L-[12.5,15,17.5]P |
WA25W-2015BS-[1510-1990/10]L-[12.5,15,17.5]P |
WA25W-2015BS-[2010-2990/10]L-[12.5,15,17.5]P |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Wheel Pitch P (mm) | Conveyance Length L (mm) |
---|---|---|---|---|---|---|
- | 1 Piece(s) | 11 Day(s) or more | 12.5 ~ 17.5 | 1000 ~ 3000 | ||
- | 1 Piece(s) | 11 Day(s) or more | 12.5 ~ 17.5 | 1010 ~ 1490 | ||
- | 1 Piece(s) | 11 Day(s) or more | 12.5 ~ 17.5 | 150 ~ 990 | ||
- | 1 Piece(s) | 11 Day(s) or more | 12.5 ~ 17.5 | 1510 ~ 1990 | ||
- | 1 Piece(s) | 11 Day(s) or more | 12.5 ~ 17.5 | 2010 ~ 2990 |
Loading...
Conveyance Type | Zigzag | Wheel Surface Material | Steel | Wheel Width W(mm) | 15 |
---|---|---|---|---|---|
Wheel Load Capacity(kgf) | 30 | Wheel Outer Dia. D(mm) | 20 | Type | Wheel conveyor body |
Application | For transporting small items / Medium Load | Wheel Surface Treatment | Chromate | Frame Shape | Aluminum Extrusion Type |
Frame Material | Aluminum | Frame Surface Treatment | Alumite | External Height H(mm) | 27 |
Extrusion Type | Straight |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy