(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 28/7/2024 to 4:30 (IST) 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Plastic Wheel Conveyor, (W-36PW), Width 9 x 2 x Wheel diameter φ36 x Total height 52.3

Plastic Wheel Conveyor, (W-36PW), Width 9 x 2 x Wheel diameter φ36 x Total height 52.3
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Additional freight and delivery charge are added to items longer than 2000.1mm

Product Description

Choose from straight type or curve type. Straight type length 150-3000 can be specified in lengths of 1 mm units

 
Part Number
W-36PW-[1000,​1200]R-[50,​75,​100,​150]P-90
W-36PW-[150-1790/10]L-[50,​75,​100,​150]P
W-36PW-[1800,​2000]L-[50,​75,​100,​150]P
W-36PW-[1810-2990/10]L-[50,​75,​100,​150]P
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipWheel Pitch P
(mm)
Conveyance Length L
(mm)
Extrusion Type Curve Angle(°) Curve Center Diameter R

-

1 Piece(s) 16 Day(s) or more 50 ~ 150-Curves901000 ~ 1200

-

1 Piece(s) 13 Day(s) or more 50 ~ 150150 ~ 1790Straight--

-

1 Piece(s) 13 Day(s) or more 50 ~ 1501800 ~ 2000Straight--

-

1 Piece(s) 13 Day(s) or more 50 ~ 1501810 ~ 2990Straight--

Loading...

  1. 1

Basic Information

Conveyance Type Zigzag Wheel Surface Material Resin Wheel Width W(mm) 9
Wheel Load Capacity(kgf) 10 Wheel Outer Dia. D(mm) 36 Type Wheel conveyor body
Application For transporting small items Wheel Surface Treatment No Frame Shape Pad Type
Frame Material Steel Frame Surface Treatment Paint External Height H(mm) 52.3