(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
Choose from straight type or curve type. Straight type length 150-3000 can be specified in lengths of 1 mm units
Part Number |
---|
W-40RUW-[1000,1200]R-[50,75,100,150]P-90 |
W-40RUW-[150-1790/10]L-[50,75,100,150]P |
W-40RUW-[1800,2400,3000]L-[50,75,100,150]P |
W-40RUW-[1810-2990/10]L-[50,75,100,150]P |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Wheel Pitch P (mm) | Conveyance Length L (mm) | Extrusion Type | Curve Angle(°) | Curve Center Diameter R |
---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | 16 Day(s) or more | 50 ~ 150 | - | Curves | 90 | 1000 ~ 1200 | ||
- | 1 Piece(s) | 13 Day(s) or more | 50 ~ 150 | 150 ~ 1790 | Straight | - | - | ||
- | 1 Piece(s) | 13 Day(s) or more | 50 ~ 150 | 1800 ~ 3000 | Straight | - | - | ||
- | 1 Piece(s) | 13 Day(s) or more | 50 ~ 150 | 1810 ~ 2990 | Straight | - | - |
Loading...
Conveyance Type | Zigzag | Wheel Surface Material | Resin | Wheel Width W(mm) | 9 |
---|---|---|---|---|---|
Wheel Load Capacity(kgf) | 30 | Wheel Outer Dia. D(mm) | 40 | Type | Wheel conveyor body |
Application | For transporting small items / Medium Load | Wheel Surface Treatment | Chromate | Frame Shape | Pad Type |
Frame Material | Steel | Frame Surface Treatment | Paint | External Height H(mm) | 54.3 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy