(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Hot dipped frame conveyor (WM-3812NPS) Width 12 x Diameter φ38 x Total Height 52

Hot dipped frame conveyor (WM-3812NPS) Width 12 x Diameter φ38 x Total Height 52
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Additional freight and delivery charge are added to items longer than 2000.1mm

Product Description

Corocon with length: 150 to 3,000 specifiable in 10 mm units [Price from 1100 yen]

 
Part Number
WM-3812NPS-[150-1790/10]L-[50,​75,​100]P
WM-3812NPS-[1800,​2400,​3000]L-[50,​75,​100]P
WM-3812NPS-[1810-2390/10]L-[50,​75,​100]P
WM-3812NPS-[2410-2990/10]L-[50,​75,​100]P
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipWheel Pitch P
(mm)
Conveyance Length L
(mm)

-

1 Piece(s) 11 Day(s) or more 50 ~ 100150 ~ 1790

-

1 Piece(s) 11 Day(s) or more 50 ~ 1001800 ~ 3000

-

1 Piece(s) 11 Day(s) or more 50 ~ 1001810 ~ 2390

-

1 Piece(s) 11 Day(s) or more 50 ~ 1002410 ~ 2990

Loading...

  1. 1

Basic Information

Conveyance Type Straight Wheel Surface Material Steel Wheel Width W(mm) 12
Wheel Load Capacity(kgf) 15 Wheel Outer Dia. D(mm) 38 Type Wheel conveyor body
Application For transporting small items Wheel Surface Treatment Chromate Frame Shape Inward-curved Type
Frame Material Steel Frame Surface Treatment Hot dip plating External Height H(mm) 52