(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 30/6/2024 to 3:30 (IST) 1/7/2024. We apologize for the inconvenience.

Steel wheel soroban conveyor φ 50 x width 16 (P75)

Steel wheel soroban conveyor φ 50 x width 16 (P75)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Additional freight and delivery charge are added to items longer than 2000.1mm

Product Description

ø50 / wheel interval P75 Steel wheel. Suitable for transporting light to medium loads, where transported item is large and unstable. Choose from straight type or curve type (straight type can be specified in lengths of 1 mm units)

 
Part Number
RSS-3075-900R
RSS-3075-[1000,​1500,​2000,​3000]L
RSS-3075-[1010-1490/10]L
RSS-3075-[150-990/10]L
RSS-3075-[1510-1990/10]L
RSS-3075-[2010-2990/10]L
RSS-4575-900R
RSS-4575-[1000,​1500,​2000,​3000]L
RSS-4575-[1010-1490/10]L
RSS-4575-[150-990/10]L
RSS-4575-[1510-1990/10]L
RSS-4575-[2010-2990/10]L
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMachine Width
(mm)
Extrusion Type Curve Inner Rounding Overall Length

-

1 Piece(s) 12 Day(s) or more 300Curves900-

-

1 Piece(s) 10 Day(s) or more 300Straight-1000 ~ 3000

-

1 Piece(s) 10 Day(s) or more 300Straight-1010 ~ 1490

-

1 Piece(s) 10 Day(s) or more 300Straight-150 ~ 990

-

1 Piece(s) 10 Day(s) or more 300Straight-1510 ~ 1990

-

1 Piece(s) 10 Day(s) or more 300Straight-2010 ~ 2990

-

1 Piece(s) 12 Day(s) or more 450Curves900-

-

1 Piece(s) 10 Day(s) or more 450Straight-1000 ~ 3000

-

1 Piece(s) 10 Day(s) or more 450Straight-1010 ~ 1490

-

1 Piece(s) 10 Day(s) or more 450Straight-150 ~ 990

-

1 Piece(s) 10 Day(s) or more 450Straight-1510 ~ 1990

-

1 Piece(s) 10 Day(s) or more 450Straight-2010 ~ 2990

Loading...

  1. 1

Basic Information

Conveyance Type Abacus Wheel Surface Material Steel Wheel Width W(mm) 16
Wheel Load Capacity(kgf) 25 Wheel Outer Dia. D(mm) 50 Wheel Pitch P(mm) 75
Type Wheel conveyor body Application For transporting small items Wheel Surface Treatment Chromate
Frame Shape Outside Bending Type Frame Material Steel Frame Surface Treatment Paint
External Height H(mm) 72