(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 21/4/2024 to 3:30 (IST) 22/4/2024. We apologize for the inconvenience.
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Resin needle wheel abacus conveyor Ø50 × 16 width (P100)

Resin needle wheel abacus conveyor Ø50 × 16 width (P100)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Additional freight and delivery charge are added to items longer than 2000.1mm

Product Description

ø50 / wheel interval P100 needle bearing resin wheel. Choose from straight type or curve type (straight type can be specified in lengths of 1 mm units)

 
Part Number
RSG-3010-900R
RSG-3010-[1000,​1500,​2000,​3000]L
RSG-3010-[1010-1490/10]L
RSG-3010-[150-990/10]L
RSG-3010-[1510-1990/10]L
RSG-3010-[2010-2990/10]L
RSG-4510-900R
RSG-4510-[1000,​1500,​2000,​3000]L
RSG-4510-[1010-1490/10]L
RSG-4510-[150-990/10]L
RSG-4510-[1510-1990/10]L
RSG-4510-[2010-2990/10]L
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMachine Width
(mm)
Extrusion Type Curve Inner Rounding Overall Length

-

1 Piece(s) 11 Day(s) or more 303Curves900-

-

1 Piece(s) 9 Day(s) or more 303Straight-1000 ~ 3000

-

1 Piece(s) 9 Day(s) or more 303Straight-1010 ~ 1490

-

1 Piece(s) 9 Day(s) or more 303Straight-150 ~ 990

-

1 Piece(s) 9 Day(s) or more 303Straight-1510 ~ 1990

-

1 Piece(s) 9 Day(s) or more 303Straight-2010 ~ 2990

-

1 Piece(s) 11 Day(s) or more 455Curves900-

-

1 Piece(s) 9 Day(s) or more 455Straight-1000 ~ 3000

-

1 Piece(s) 9 Day(s) or more 455Straight-1010 ~ 1490

-

1 Piece(s) 9 Day(s) or more 455Straight-150 ~ 990

-

1 Piece(s) 9 Day(s) or more 455Straight-1510 ~ 1990

-

1 Piece(s) 9 Day(s) or more 455Straight-2010 ~ 2990

Loading...

  1. 1

Basic Information

Conveyance Type Abacus Wheel Surface Material Resin Wheel Width W(mm) 16
Wheel Load Capacity(kgf) 25 Wheel Outer Dia. D(mm) 50 Wheel Pitch P(mm) 100
Type Wheel conveyor body Application For transporting small items Wheel Surface Treatment No
Frame Shape Outside Bending Type Frame Material Aluminum Frame Surface Treatment Alumite
External Height H(mm) 72